(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves
MISUMI
carbide keyway punch with a keyway for inserting the key. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Flange Stopper Punches
MISUMI
carbide collar stopper punch that can be fixed with a stopper plate or key. Normal type and TiCN coating to improve wear resistance are available. The material is ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006 and +0.005/0.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves Lapping
MISUMI
A punch with a carbide key groove that is fixed with a key. The cutting edge has a lap finish. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves TiCN Coating
MISUMI
A punch with a carbide key groove that is fixed with a key. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves Minus D tolerance
MISUMI
A punch with a carbide key groove that is fixed with a key. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves Minus D tolerance, Lapping
MISUMI
punch with a carbide key groove that is fixed with a key. The cutting edge has a lap finish. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves Minus D tolerance, TiCN Coating
MISUMI
A punch with a carbide key groove that is fixed with a key. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating
MISUMI
A two-stage punch with a carbide key groove that is fixed with a key and has a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. You can choose between normal and TiCN coating to improve wear resistance.
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Carbide Punches with Key Grooves Minus D tolerance, TiCN Coating | Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating | ||||||
CAD |
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - |
Days to Ship | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more |
Specifications | ||||||||
Tip shapes | One-step | One-step | One-step | One-step | One-step | One-step | One-step | Two-step |
Jector | None | None | None | None | None | None | None | None |
Tip shape | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A | A | A | A / D / R / E / G |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | None | None / TiCN | Lapping | TiCN | None | Lapping | TiCN | None / TiCN |
Shank (mounting part) shape | With key groove | Flange stopper | With key groove | With key groove | With key groove | With key groove | With key groove | With key groove |