(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Carbide Double Stepped Punches Normal, TiCN Coating
MISUMI
A two-stage carbide shoulder punch with a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. Normal type and TiCN coating to improve wear resistance are available.
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
Jector |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 7 Day(s) or more |
Specifications | |
Tip shapes | Two-step |
Tip shape | A / D / R / E / G |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | None / TiCN |
Shank (mounting part) shape | Standard |
Jector | None |