(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Block Die Blanks -Straight Type-
MISUMI
This is a straight type block die blank. The material is die steel.
Shank type | Scrap retention | Material |
---|---|---|
Straight | W/O | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Die Blanks -Single Flange Type-
MISUMI
Single flange type block die blank. The material is die steel.
Shank type | Scrap retention | Material |
---|---|---|
Single-flanged | W/O | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Die Blanks -Fixing Bolt Type-
MISUMI
This is a bolt-on type block die blank. The material is die steel.
Shank type | Scrap retention | Material |
---|---|---|
Bolt fixing | W/O | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Scrap retention |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | - | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
Shank type | Straight | Single-flanged | Bolt fixing |
Scrap retention | W/O | W/O | W/O |
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |