(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a block punch blank that can be selected from standard, tapped, keyway, single flange, double flange, and collar stop. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
Blank | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Standard / Tapped / With key groove / Single-flanged / Double-flanged / Flange stopper |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Jector block punch blank available in standard, keyway, single flange, and double flange options. The material is die steel.
Shank type | With/without jector | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
Blank | With | SKD11 Equivalent | None | Tapped / With key groove / Single-flanged / Double-flanged |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Short block punch blank with tap and single flange available. Materials can be selected from die steel and powdered high speed steel.
Shank type | With/without jector | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
Blank | W/O | SKD11 Equivalent / Powdered high-speed steel | None | Tapped / Single-flanged / Double-flanged |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
With/without jector |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | - | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
Shank type | Blank | Blank | Blank |
With/without jector | W/O | With | W/O |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / Powdered high-speed steel |
Surface treatment | None | None | None |
Shank (mounting part) shape | Standard / Tapped / With key groove / Single-flanged / Double-flanged / Flange stopper | Tapped / With key groove / Single-flanged / Double-flanged | Tapped / Single-flanged / Double-flanged |