(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
MISUMI
Straight punch available in standard, tapped, keyway, single flange, and double flange options. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Punches -TiCN Coating-
MISUMI
straight punch with TiCN coating to improve wear resistance. Standard, tapped, keyway, single flange, and double flange options are available. Materials can be selected from high-speed steel and powdered high-speed steel.
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Jector straight punch available in standard, keyway, single flange, and double flange options. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Straight Punches -TiCN Coating-
MISUMI
Jector straight punch with TiCN coating to improve wear resistance. Standard and keyway types are available. Materials can be selected from high-speed steel and powdered high-speed steel.
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Straight punch with tap, single flange, or double flange options available. Materials can be selected from die steel and powdered high speed steel.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank type |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
From | - | - | - | - | - |
Days to Ship | 8 Day(s) or more | 11 Day(s) or more | 8 Day(s) or more | 14 Day(s) or more | 8 Day(s) or more |
Specifications | |||||
With/without jector | W/O | W/O | With | With | W/O |
Tip shape | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G | D |
Material | SKH51 Equivalent / Powdered high-speed steel / SKH51 or SKD11 Equivalent | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel |
Surface treatment | None | TiCN | None | TiCN | None |
Shank type | Straight | Straight | Straight | Straight | Straight |
Shank (mounting part) shape | Tapped | Tapped | Tapped | Tapped | Tapped |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy