(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Block Punches -HW Coating- Shank (Mounting Part) Shape: Single Flange
MISUMI
Single flange type block punch with HW coating applied to the TiCN coating base and WPC® treatment to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Single-flanged |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped
MISUMI
This is a tapped type block punch with HW coating applied to the TiCN coating base which is treated with WPC® to improve the adhesion, wear resistance, fatigue strength and seizure resistance of the coating. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapped |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -HW Coating-
MISUMI
This is a jet block punch with HW coating applied to the TiCN coating base and WPC® treatment to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapped / With key groove / Single-flanged / Double-flanged |
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches -HW Coating- Shank (Mounting Part) Shape: Normal
MISUMI
Standard type block punch with HW coating applied to the TiCN coating base and WPC® treatment to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Standard |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches -HW Coating- Shank (Mounting Part) Shape: With Key Groove
MISUMI
This is a keyway type block punch with a HW coating applied to the TiCN coating by WPC® treatment to improve the adhesion, wear resistance, fatigue strength, and seizure resistance of the coating. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | With key groove |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches -HW Coating- Shank (Mounting Part) Shape: Double Flanges
MISUMI
Double flange type block punch with HW coating applied to the TiCN coating base and WPC® treatment to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Double-flanged |
Days to Ship: 11 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Block Punches -HW Coating- Shank (Mounting Part) Shape: Single Flange | Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped | Block Punches -HW Coating- Shank (Mounting Part) Shape: Normal | Block Punches -HW Coating- Shank (Mounting Part) Shape: With Key Groove | Block Punches -HW Coating- Shank (Mounting Part) Shape: Double Flanges | |
CAD |
|
|
|
|
|
|
From | - | - | - | - | - | - |
Days to Ship | 11 Day(s) or more | 11 Day(s) or more | 16 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more |
Specifications |
|
|
|
|
|
|
Shank type | Normal | Normal | Normal | Normal | Normal | Normal |
With/without jector | W/O | W/O | With | W/O | W/O | W/O |
Tip shape | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | HW coating | HW coating | HW coating | HW coating | HW coating | HW coating |
Shank (mounting part) shape | Single-flanged | Tapped | Tapped / With key groove / Single-flanged / Double-flanged | Standard | With key groove | Double-flanged |