(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a block punch with a jetter pin built into the punch for removing scraps. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -Double Flanges Type-
MISUMI
A double flange type block punch with a jetter pin built into the punch for removing scraps. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Double-flanged |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -TiCN Coating-
MISUMI
A jet block punch with TiCN coating to improve wear resistance. Materials can be selected from high-speed steel and powdered high-speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | TiCN | Tapped / With key groove / Single-flanged / Double-flanged |
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -with Key Grooves-
MISUMI
This is a block punch with a jetter pin built into the punch for removing scraps. It is held fixed with a key instead of a flange, and the punch can be removed from the molding surface side. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | With key groove |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -Single Flange Type-
MISUMI
single flange type block punch with a jetter pin built into the punch for removing scraps. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Single-flanged |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -WPC treatment-
MISUMI
Jector block punch with WPC® treatment. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | WPC | Tapped / With key groove / Single-flanged / Double-flanged |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Block Punches -HW Coating-
MISUMI
This is a jet block punch with HW coating applied to the TiCN coating base and WPC® treatment to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | With | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapped / With key groove / Single-flanged / Double-flanged |
Days to Ship: 16 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 14 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 11 Day(s) or more | 16 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
Shank type | Normal | Normal | Normal | Normal | Normal | Normal | Normal |
With/without jector | With | With | With | With | With | With | With |
Tip shape | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None | None | TiCN | None | None | WPC | HW coating |
Shank (mounting part) shape | Tapped | Double-flanged | Tapped / With key groove / Single-flanged / Double-flanged | With key groove | Single-flanged | Tapped / With key groove / Single-flanged / Double-flanged | Tapped / With key groove / Single-flanged / Double-flanged |