(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Non-Clogging Button Dies(Tip shape:A)

MISUMI offers products Non-Clogging Button Dies specified by Tip shape A from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Headed Type-

    Non-clogging Button Dies -Headed Type-

    MISUMI

    This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Straight Type-

    Non-clogging Button Dies -Straight Type-

    MISUMI

    This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

You can add up to 6 items per a category to the compare list.

Non-clogging Button Dies -Headed Type-

    You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Straight Type-
      Brand

      MISUMI

      MISUMI

      Product Series

      Non-clogging Button Dies -Headed Type-

      Non-clogging Button Dies -Straight Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 8 Day(s) or more 8 Day(s) or more
      Specifications
      • FLANGE
      • SKD11
      • POWDER HSS
      • PRESS-FIT
      • SKD11
      • POWDER HSS
      ShapeHeaded typeStraight
      Tip shapeAA
      Inside shapeRegularRegular
      Scrap retentionNoneNone
      Machining to prevent scrap cloggingYesYes
      MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel

      Loading...

      1. 1

      Related Categories to Non-Clogging Button Dies

      X
      whatsapp-qr whatsapp-icon