(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MISUMI Scrap Retention Reverse Tapered Dies(Material:SKD11 Equivalent)

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Headed Type

    Scrap Retention Reverse Taper Button Dies Headed Type

    MISUMI

    *Added outer diameter size lineup. (Φ32~56)

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Straight Type

    Scrap Retention Reverse Taper Button Dies Straight Type

    MISUMI

    *Added outer diameter size lineup. (Φ32~56)

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Angular Button Dies  Headed Type

    Scrap Retention Reverse Angular Button Dies Headed Type

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Angular Button Dies  Straight Type

    Scrap Retention Reverse Angular Button Dies Straight Type

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Angular Button Dies  Dowel Slot Type

    Scrap Retention Reverse Angular Button Dies Dowel Slot Type

    MISUMI

    *Added outer diameter size lineup. (Φ32~56)

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

You can add up to 6 items per a category to the compare list.

Scrap Retention Reverse Taper Button Dies  Headed Type

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Straight Type

      You can add up to 6 items per a category to the compare list.

      Scrap Retention Reverse Angular Button Dies  Headed Type

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Reverse Angular Button Dies  Straight Type

          You can add up to 6 items per a category to the compare list.

          Scrap Retention Reverse Angular Button Dies  Dowel Slot Type
            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            Scrap Retention Reverse Taper Button Dies Headed Type

            Scrap Retention Reverse Taper Button Dies Straight Type

            Scrap Retention Reverse Angular Button Dies Headed Type

            Scrap Retention Reverse Angular Button Dies Straight Type

            Scrap Retention Reverse Angular Button Dies Dowel Slot Type

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            From-----
            Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 9 Day(s) or more
            ShapeHeaded typeStraightHeaded typeStraightDowel fixing
            Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
            Inside shapeRegularRegularAngularAngularRegular
            Scrap retentionReverse taperReverse taperReverse taperReverse taperReverse taper
            Machining to prevent scrap cloggingNoNoNoNoNo
            MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent

            Loading...

            1. 1

            Related Categories to Scrap Retention Reverse Tapered Dies