(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 items
You can add up to 6 items per a category to the compare list.
Scrap Retention Angular Button Dies -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | G | Angular | Yes | No | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 3 Day(s) |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies -Dowel Slot Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Dowel fixing | G | Regular / Economy | Yes | No | SKD11 Equivalent |
Days to Ship: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies Configurable Full Length -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | G | Regular | Yes | No | SKD11 Equivalent |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies -Headed, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | G | Regular | Yes | No | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Angular Button Dies -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | G | Angular | Yes | No | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies -Straight, Economy Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | G | Economy | Yes | No | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies Configurable Size -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | G | Regular | Yes | No | SKD11 Equivalent |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies -Headed, Economy Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | G | Economy | Yes | No | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies -Straight, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | G | Regular | Yes | No | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies Configurable Full Length -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | G | Regular | Yes | No | SKD11 Equivalent |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Button Dies Configurable Size -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | G | Regular | Yes | No | SKD11 Equivalent |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Inside shape |
Scrap retention |
Machining to prevent scrap clogging |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Scrap Retention Button Dies Configurable Full Length -Headed Type- | Scrap Retention Button Dies Configurable Full Length -Straight Type- | Scrap Retention Button Dies Configurable Size -Straight Type- | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 3 Day(s) | 3 Day(s) or more | 9 Day(s) or more | 3 Day(s) or more | 3 Day(s) or more | 4 Day(s) or more | 10 Day(s) or more | 2 Day(s) or more | 3 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications | |||||||||||
Shape | Straight | Dowel fixing | Headed type | Headed type | Headed type | Straight | Headed type | Headed type | Straight | Straight | Straight |
Tip shape | G | G | G | G | G | G | G | G | G | G | G |
Inside shape | Angular | Regular / Economy | Regular | Regular | Angular | Economy | Regular | Economy | Regular | Regular | Regular |
Scrap retention | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Machining to prevent scrap clogging | No | No | No | No | No | No | No | No | No | No | No |
Material | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent |