(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Scrap Retention Button Dies(Shape:Headed type)

MISUMI offers products Scrap Retention Button Dies specified by Shape Headed type from Press Die Components product category. There are a total of 5 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • Others

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Headed, Regular Type-

    Scrap Retention Button Dies -Headed, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Regular Yes No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Headed, Economy Type-

    Scrap Retention Button Dies -Headed, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Economy Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies Configurable Full Length -Headed Type-

    Scrap Retention Button Dies Configurable Full Length -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Regular Yes No SKD11 Equivalent
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies Configurable Size -Headed Type-

    Scrap Retention Button Dies Configurable Size -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Regular Yes No SKD11 Equivalent
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Angular Button Dies -Headed Type-

    Scrap Retention Angular Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Angular Yes No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

You can add up to 6 items per a category to the compare list.

Scrap Retention Button Dies -Headed, Regular Type-

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Headed, Economy Type-

      You can add up to 6 items per a category to the compare list.

      Scrap Retention Button Dies Configurable Full Length -Headed Type-

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Button Dies Configurable Size -Headed Type-

          You can add up to 6 items per a category to the compare list.

          Scrap Retention Angular Button Dies -Headed Type-
            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            Scrap Retention Button Dies -Headed, Regular Type-

            Scrap Retention Button Dies -Headed, Economy Type-

            Scrap Retention Button Dies Configurable Full Length -Headed Type-

            Scrap Retention Button Dies Configurable Size -Headed Type-

            Scrap Retention Angular Button Dies -Headed Type-

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            From-----
            Days to Ship 2 Day(s) or more 2 Day(s) or more 9 Day(s) or more 9 Day(s) or more 2 Day(s) or more
            Specifications
                      ShapeHeaded typeHeaded typeHeaded typeHeaded typeHeaded type
                      Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                      Inside shapeRegularEconomyRegularRegularAngular
                      Scrap retentionYesYesYesYesYes
                      Machining to prevent scrap cloggingNoNoNoNoNo
                      MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel

                      Loading...

                      1. 1

                      Related Categories to Scrap Retention Button Dies

                      X
                      whatsapp-qr whatsapp-icon