(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

MISUMI Scrap Retention Button Dies(Inside shape:Angular)

MISUMI offers products Scrap Retention Button Dies specified by Inside shape Angular from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Angular Button Dies -Headed Type-

    Scrap Retention Angular Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Angular Yes No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Angular Button Dies -Straight Type-

    Scrap Retention Angular Button Dies -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight A / D / R / E / G Angular Yes No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

You can add up to 6 items per a category to the compare list.

Scrap Retention Angular Button Dies -Headed Type-

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Angular Button Dies -Straight Type-
      Brand

      MISUMI

      MISUMI

      Product Series

      Scrap Retention Angular Button Dies -Headed Type-

      Scrap Retention Angular Button Dies -Straight Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 2 Day(s) or more 2 Day(s) or more
      Specifications
          ShapeHeaded typeStraight
          Tip shapeA / D / R / E / GA / D / R / E / G
          Inside shapeAngularAngular
          Scrap retentionYesYes
          Machining to prevent scrap cloggingNoNo
          MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel

          Loading...

          1. 1

          Related Categories to Scrap Retention Button Dies