(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Button Dies(Material:Powdered high-speed steel)

MISUMI offers products Button Dies specified by Material Powdered high-speed steel from Press Die Components product category. There are a total of 6 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

6 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Button Dies -Straight, Economy Type-

    Button Dies -Straight, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight Powdered high-speed steel No Economy None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies -Headed, Economy Type-

    Button Dies -Headed, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Headed type Powdered high-speed steel No Economy None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies -Headed, Regular Type-

    Button Dies -Headed, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Headed type Powdered high-speed steel No Regular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies -Straight, Regular Type-

    Button Dies -Straight, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight Powdered high-speed steel No Regular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angular Button Dies -Straight Type-

    Angular Button Dies -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight Powdered high-speed steel No Angular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angular Button Dies -Headed Type-

    Angular Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Headed type Powdered high-speed steel No Angular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shape
Material
Machining to prevent scrap clogging
Inside shape
Scrap retention

You can add up to 6 items per a category to the compare list.

Button Dies -Straight, Economy Type-

    You can add up to 6 items per a category to the compare list.

    Button Dies -Headed, Economy Type-

      You can add up to 6 items per a category to the compare list.

      Button Dies -Headed, Regular Type-

        You can add up to 6 items per a category to the compare list.

        Button Dies -Straight, Regular Type-

          You can add up to 6 items per a category to the compare list.

          Angular Button Dies -Straight Type-

            You can add up to 6 items per a category to the compare list.

            Angular Button Dies -Headed Type-
              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Button Dies -Straight, Economy Type-

              Button Dies -Headed, Economy Type-

              Button Dies -Headed, Regular Type-

              Button Dies -Straight, Regular Type-

              Angular Button Dies -Straight Type-

              Angular Button Dies -Headed Type-

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From------
              Days to Ship 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more
              Specifications
              • PRESS-FIT
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKD11
              • POWDER HSS
              • PRESS-FIT
              • SKD11
              • POWDER HSS
              • PRESS-FIT
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKD11
              • POWDER HSS
              Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
              ShapeStraightHeaded typeHeaded typeStraightStraightHeaded type
              MaterialPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steel
              Machining to prevent scrap cloggingNoNoNoNoNoNo
              Inside shapeEconomyEconomyRegularRegularAngularAngular
              Scrap retentionNoneNoneNoneNoneNoneNone

              Loading...

              1. 1

              Related Categories to Button Dies

              X
              whatsapp-qr whatsapp-icon