(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Dowel fixing | SKD11 Equivalent | No | Regular / Economy | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tilting Button Dies -Dowel Slot-
MISUMI
-A new product has been released that helps improve the efficiency of button die replacement work.
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Dowel fixing | SKD11 Equivalent | No | Regular | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies for Flame Hardening -Dowel Slot Type-
MISUMI
This is a non-knock type button die for flame hardening. The material is frame bird steel.
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Dowel fixing | - | No | Economy | None |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shape |
Material |
Machining to prevent scrap clogging |
Inside shape |
Scrap retention |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shape | Dowel fixing | Dowel fixing | Dowel fixing |
Material | SKD11 Equivalent | SKD11 Equivalent | - |
Machining to prevent scrap clogging | No | No | No |
Inside shape | Regular / Economy | Regular | Economy |
Scrap retention | None | None | None |