(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
10 items
You can add up to 6 items per a category to the compare list.
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies -Straight, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies -Headed, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tilting Button Dies -Dowel Slot-
MISUMI
-A new product has been released that helps improve the efficiency of button die replacement work.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Size -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Deep Hole Type -Headed-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Full Length -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Button Dies Deep Hole Type -Straight-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Size -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Full Length -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shape |
Material |
Machining to prevent scrap clogging |
Inside shape |
Scrap retention |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 9 Day(s) or more | 2 Day(s) or more | 9 Day(s) | 2 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more |
Specifications | ||||||||||
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shape | Dowel fixing | Straight | Headed type | Dowel fixing | Straight | Headed type | Headed type | Straight | Headed type | Straight |
Material | SKD11 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Machining to prevent scrap clogging | No | No | No | No | No | No | No | No | No | No |
Inside shape | Regular | Regular | Regular | Regular | Regular | Regular | Regular | Regular | Regular | Regular |
Scrap retention | None | None | None | None | None | None | None | None | None | None |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy