(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Headed Type-
MISUMI
This is a flanged type bushing intended for guiding the punch cutting edge with a stripper plate.
Shape | Tip shape | Material |
---|---|---|
Headed type | D | SKD11 Equivalent |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Straight Type-
MISUMI
This is a straight type bushing intended for guiding the punch cutting edge with a stripper plate.
Shape | Tip shape | Material |
---|---|---|
Straight | D | SKD11 Equivalent |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Long Type -Headed Type-
MISUMI
This is a flanged type bushing intended for guiding the punch cutting edge with a stripper plate. A tapered part for introducing the punch is provided in front of the guide part, so it is recommended when the stripper operation is large and the punch comes off from the guide part.
Shape | Tip shape | Material |
---|---|---|
Headed type | D | SKD11 Equivalent |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Long Type -Straight Type-
MISUMI
This is a straight type bushing intended for guiding the punch cutting edge with a stripper plate. A tapered part for introducing the punch is provided in front of the guide part, so it is recommended when the stripper operation is large and the punch comes off from the guide part.
Shape | Tip shape | Material |
---|---|---|
Straight | D | SKD11 Equivalent |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Block Bushings, Fixing Bolt Type-
MISUMI
This is a square punch guide bushing that is fixed with bolts. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.
Shape | Tip shape | Material |
---|---|---|
Block bolt fixing | D | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Block Bushings, Flanged Type-
MISUMI
A square punch guide bushing that is fixed with a flange. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.
Shape | Tip shape | Material |
---|---|---|
With block flange | D | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||
CAD |
|
|
|
|
|
|
From | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
|
|
|
Shape | Headed type | Straight | Headed type | Straight | Block bolt fixing | With block flange |
Tip shape | D | D | D | D | D | D |
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |