(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Movable Pilot Punches Normal, Lapping
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Lapping | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type Normal, Lapping
MISUMI
A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Lapping | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications | ||
Shank type | Standard | Standard |
Tip shape | Tip R / Sharp tip angle | Tip R / Sharp tip angle |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | Lapping | Lapping |
Mounting plate | Punch plate | Punch plate |
Shank (mounting part) shape | Movable | Movable |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy