(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches, Movable Type(Surface treatment:Without DLC foundation)

MISUMI offers products Pilot Punches, Movable Type specified by Surface treatment Without DLC foundation from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 14 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, DLC Coating

    Pilot Punches Movable Type Headed Type, DLC Coating

    MISUMI

    A movable pilot punch with a brim that is coated with DLC coating, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Punch plate Movable
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Punch plate Movable
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches Movable Type Headed Type, DLC Coating

    You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating
      Brand

      MISUMI

      MISUMI

      Product Series

      Pilot Punches Movable Type Headed Type, DLC Coating

      Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 14 Day(s) or more 14 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • POWDER HSS
      • DLC
      • FLANGE
      • SKH51
      • POWDER HSS
      • TiCN
      • HW
      • DLC
      Shank typeStandardStandard
      Tip shapeTip R / Sharp tip angleTip R / Sharp tip angle
      MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
      Surface treatmentWithout DLC foundationWithout DLC foundation
      Mounting platePunch platePunch plate
      Shank (mounting part) shapeMovableMovable

      Loading...

      1. 1

      Related Categories to Pilot Punches, Movable Type

      X
      whatsapp-qr whatsapp-icon