(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches, Movable Type(Material:SKH51 Equivalent)

MISUMI offers products Pilot Punches, Movable Type specified by Material SKH51 Equivalent from Press Die Components product category. There are a total of 8 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 13 Day(s) or Less

8 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal

    Pilot Punches Movable Type Headed Type Normal

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. In addition, the pilot punch has a flange, so the pilot punch will not fall even if the stripper plate is removed during trial and adjustment.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent None Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal, Lapping

    Pilot Punches Movable Type Headed Type Normal, Lapping

    MISUMI

    A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, HW Coating

    Pilot Punches Movable Type Headed Type, HW Coating

    MISUMI

    A movable pilot punch with a collar that uses both TiCN coating and WPC® treatment to improve the durability of the coating.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle / Tip R & taper SKH51 Equivalent HW coating Stripper plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, TiCN Coating

    Pilot Punches Movable Type Headed Type, TiCN Coating

    MISUMI

    A movable pilot punch with a flange whose tip is coated with TiCN coating, which is widely used in press molds.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent TiCN Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, DLC Coating

    Pilot Punches Movable Type Headed Type, DLC Coating

    MISUMI

    A movable pilot punch with a brim that is coated with DLC coating, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent Without DLC foundation Punch plate Movable
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, NW Coating

    Pilot Punches Movable Type Headed Type, NW Coating

    MISUMI

    movable pilot punch with a flange that uses DLC coating and WPC® treatment to improve the durability of the coating film. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent DLC foundation WPC Punch plate Movable
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Normal, Lapping

    Movable Pilot Punches Normal, Lapping

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent None / Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle / Tip R & taper SKH51 Equivalent TiCN / HW coating / DLC foundation WPC / Without DLC foundation Punch plate / Stripper plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches Movable Type Headed Type Normal

    You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal, Lapping

      You can add up to 6 items per a category to the compare list.

      Pilot Punches Movable Type Headed Type, HW Coating

        You can add up to 6 items per a category to the compare list.

        Pilot Punches Movable Type Headed Type, TiCN Coating

          You can add up to 6 items per a category to the compare list.

          Pilot Punches Movable Type Headed Type, DLC Coating

            You can add up to 6 items per a category to the compare list.

            Pilot Punches Movable Type Headed Type, NW Coating

              You can add up to 6 items per a category to the compare list.

              Movable Pilot Punches Normal, Lapping

                You can add up to 6 items per a category to the compare list.

                Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Pilot Punches Movable Type Headed Type Normal

                  Pilot Punches Movable Type Headed Type Normal, Lapping

                  Pilot Punches Movable Type Headed Type, HW Coating

                  Pilot Punches Movable Type Headed Type, TiCN Coating

                  Pilot Punches Movable Type Headed Type, DLC Coating

                  Pilot Punches Movable Type Headed Type, NW Coating

                  Movable Pilot Punches Normal, Lapping

                  Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From--------
                  Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 13 Day(s) or more 13 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                  Specifications
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • HW
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • TiCN
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • DLC
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • TiCN
                  • HW
                  • DLC
                  Shank typeStandardStandardStandardStandardStandardStandardStandardStandard
                  Tip shapeTip R / Sharp tip angleTip R / Sharp tip angleSharp tip angle / Tip R & taperTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angle / Tip R & taper
                  MaterialSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 Equivalent
                  Surface treatmentNoneLappingHW coatingTiCNWithout DLC foundationDLC foundation WPCNone / LappingTiCN / HW coating / DLC foundation WPC / Without DLC foundation
                  Mounting platePunch platePunch plateStripper platePunch platePunch platePunch platePunch platePunch plate / Stripper plate
                  Shank (mounting part) shapeMovableMovableMovableMovableMovableMovableMovableMovable

                  Loading...

                  1. 1

                  Related Categories to Pilot Punches, Movable Type

                  X
                  whatsapp-qr whatsapp-icon