(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches, Movable Type(Material:SKD11 Equivalent)

MISUMI offers products Pilot Punches, Movable Type specified by Material SKD11 Equivalent from Press Die Components product category. There are a total of 3 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 13 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal

    Pilot Punches Movable Type Headed Type Normal

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. In addition, the pilot punch has a flange, so the pilot punch will not fall even if the stripper plate is removed during trial and adjustment.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent None Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal, Lapping

    Pilot Punches Movable Type Headed Type Normal, Lapping

    MISUMI

    A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Normal, Lapping

    Movable Pilot Punches Normal, Lapping

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent None / Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches Movable Type Headed Type Normal

    You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal, Lapping

      You can add up to 6 items per a category to the compare list.

      Movable Pilot Punches Normal, Lapping
        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Pilot Punches Movable Type Headed Type Normal

        Pilot Punches Movable Type Headed Type Normal, Lapping

        Movable Pilot Punches Normal, Lapping

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        From---
        Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
        Specifications
        • FLANGE
        • SKH51
        • SKD11
        • POWDER HSS
        • FLANGE
        • SKH51
        • SKD11
        • POWDER HSS
        • FLANGE
        • SKH51
        • SKD11
        • POWDER HSS
        Shank typeStandardStandardStandard
        Tip shapeTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angle
        MaterialSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
        Surface treatmentNoneLappingNone / Lapping
        Mounting platePunch platePunch platePunch plate
        Shank (mounting part) shapeMovableMovableMovable

        Loading...

        1. 1

        Related Categories to Pilot Punches, Movable Type

        X
        whatsapp-qr whatsapp-icon