(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type Normal
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. In addition, the pilot punch has a flange, so the pilot punch will not fall even if the stripper plate is removed during trial and adjustment.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Punch plate | Movable |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type Normal, Lapping
MISUMI
A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Lapping | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, HW Coating
MISUMI
A movable pilot punch with a collar that uses both TiCN coating and WPC® treatment to improve the durability of the coating.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle / Tip R & taper | SKH51 Equivalent / Powdered high-speed steel | HW coating | Stripper plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Movable Pilot Punches Normal, Lapping
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / Lapping | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, TiCN Coating
MISUMI
A movable pilot punch with a flange whose tip is coated with TiCN coating, which is widely used in press molds.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | TiCN | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, DLC Coating
MISUMI
A movable pilot punch with a brim that is coated with DLC coating, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | Punch plate | Movable |
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, NW Coating
MISUMI
movable pilot punch with a flange that uses DLC coating and WPC® treatment to improve the durability of the coating film. This is effective when the workpiece is aluminum-based material.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | DLC foundation WPC | Punch plate | Movable |
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Sharp tip angle / Tip R & taper | SKH51 Equivalent / Powdered high-speed steel | TiCN / HW coating / DLC foundation WPC / Without DLC foundation | Punch plate / Stripper plate | Movable |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating | |||||||
CAD |
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 14 Day(s) or more | 14 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
|
Shank type | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Tip shape | Tip R / Sharp tip angle | Tip R / Sharp tip angle | Sharp tip angle / Tip R & taper | Tip R / Sharp tip angle | Tip R / Sharp tip angle | Tip R / Sharp tip angle | Tip R / Sharp tip angle | Tip R / Sharp tip angle / Tip R & taper |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None | Lapping | HW coating | None / Lapping | TiCN | Without DLC foundation | DLC foundation WPC | TiCN / HW coating / DLC foundation WPC / Without DLC foundation |
Mounting plate | Punch plate | Punch plate | Stripper plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate / Stripper plate |
Shank (mounting part) shape | Movable | Movable | Movable | Movable | Movable | Movable | Movable | Movable |