(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Straight Pilot Punches for Stripper Plates

Straight Pilot Punches for Stripper Plates products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as Shank type, Tip shape, Material, Surface treatment, Mounting plate. MISUMI offers products around 4 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 14 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    MISUMI

    This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Tapered tip / Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / TiCN / Lapping Stripper plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping, TiCN Coating

    Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping, TiCN Coating

    MISUMI

    This is an R/taper integrated pilot punch that features both a smooth tip shape and highly accurate overall length tolerance, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Tip R & taper SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / Lapping Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

    Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

    MISUMI

    This is a straight pilot punch that is installed on a stripper plate and is coated with a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Stripper plate Standard
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

    Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

    MISUMI

    This is an R/taper integrated pilot punch that features both a smooth tip shape and highly accurate overall length tolerance, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. Various TiCN-based and DLC-based coatings are applied.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Tip R & taper SKH51 Equivalent / Powdered high-speed steel TiCN / Without DLC foundation Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping, TiCN Coating

      You can add up to 6 items per a category to the compare list.

      Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

        You can add up to 6 items per a category to the compare list.

        Straight Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating
          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

          Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping, TiCN Coating

          Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

          Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          From----
          Days to Ship 2 Day(s) or more 8 Day(s) or more 14 Day(s) or more 8 Day(s) or more
          Specifications
          • FLANGE
          • SKH51
          • POWDER HSS
          • TiCN
          • FLANGE
          • SKH51
          • SKD11
          • POWDER HSS
          • TiCN
          • FLANGE
          • SKH51
          • POWDER HSS
          • DLC
          • FLANGE
          • SKH51
          • POWDER HSS
          • DLC
          Shank typeStandardStraightStraightStraight
          Tip shapeTip R / Tapered tip / Sharp tip angleTip R & taperTip R / Tapered tip / Sharp tip angleTip R & taper
          MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
          Surface treatmentNone / TiCN / LappingNone / LappingWithout DLC foundationTiCN / Without DLC foundation
          Mounting plateStripper plateStripper plateStripper plateStripper plate
          Shank (mounting part) shapeStandardStandardStandardStandard

          Loading...

          1. 1

          Related Categories to Straight Pilot Punches for Stripper Plates

          X
          whatsapp-qr whatsapp-icon