(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating
MISUMI
This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches for Fixing to Stripper Plates DLC Coating
MISUMI
This is a straight pilot punch that is installed on a stripper plate and is coated with a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating | Straight Pilot Punches for Fixing to Stripper Plates DLC Coating |
CAD |
|
|
From | - | - |
Days to Ship | 2 Day(s) or more | 13 Day(s) or more |
Specifications | ||
Shank type | Standard | Straight |
Tip shape | Sharp tip angle | Sharp tip angle |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None / TiCN / Lapping | Without DLC foundation |
Mounting plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard |