(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Straight Pilot Punches for Stripper Plates(Surface treatment:TiCN)

MISUMI offers products Straight Pilot Punches for Stripper Plates specified by Surface treatment TiCN from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 14 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    MISUMI

    This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel TiCN Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

    Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

    MISUMI

    This is an R/taper integrated pilot punch that features both a smooth tip shape and highly accurate overall length tolerance, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. Various TiCN-based and DLC-based coatings are applied.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Tip R & taper SKH51 Equivalent / Powdered high-speed steel TiCN Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating
      Brand

      MISUMI

      MISUMI

      Product Series

      Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

      Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 8 Day(s) or more 8 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • POWDER HSS
      • TiCN
      • FLANGE
      • SKH51
      • POWDER HSS
      • DLC
      Shank typeStandardStraight
      Tip shapeTip R / Tapered tip / Sharp tip angleTip R & taper
      MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
      Surface treatmentTiCNTiCN
      Mounting plateStripper plateStripper plate
      Shank (mounting part) shapeStandardStandard

      Loading...

      1. 1

      Related Categories to Straight Pilot Punches for Stripper Plates

      X
      whatsapp-qr whatsapp-icon