(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating
MISUMI
This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip / Sharp tip angle | SKD11 Equivalent | None / Lapping | Stripper plate | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an R/taper integrated pilot punch that features both a smooth tip shape and highly accurate overall length tolerance, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R & taper | SKD11 Equivalent | None / Lapping | Stripper plate | Standard |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating | |
CAD |
|
|
From | - | - |
Days to Ship | 2 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
Shank type | Standard | Straight |
Tip shape | Tip R / Tapered tip / Sharp tip angle | Tip R & taper |
Material | SKD11 Equivalent | SKD11 Equivalent |
Surface treatment | None / Lapping | None / Lapping |
Mounting plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard |