(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates Normal
MISUMI
pilot punch installed on the stripper plate. Compared to installing the pilot punch on the punch plate, the distance that the pilot punch rubs against the workpiece can be reduced. In this case, since the stripper plate is the reference for positioning, we recommend using a stripper guide pin to regulate the stripper behavior.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates TiCN Coating
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has a TiCN coating on the tip, which is widely used in press molds.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch for fixing a stripper that has a smooth shape for the straightening part of the workpiece at the tip and a tolerance of ±0.05mm for the length (F dimension, L dimension) to the positioning part. Assuming a precision mold, the collar thickness also has a negative tolerance.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates Lapping
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
The R/Taper integrated pilot punch features a smooth tip shape and highly accurate overall length tolerance, and is coated with various TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates HW Coating
MISUMI
This is a type of pilot punch that is installed on the stripper plate and uses a combination of TiCN coating and WPC® treatment to improve the durability of the coating.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates DLC Coating
MISUMI
This is a type of pilot punch that is installed on the stripper plate and has a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates NW Coating
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has improved durability of the coating film by using both DLC coating and WPC® processing. This is effective when the workpiece is aluminum-based material.
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shank type |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications | ||||||||
Tip shape | Tip R / Tapered tip / Sharp tip angle | Tip R / Tapered tip / Sharp tip angle | Tip R & taper | Tip R / Tapered tip / Sharp tip angle | Tip R & taper | Tip R / Tapered tip / Sharp tip angle | Tip R / Tapered tip / Sharp tip angle | Tip R / Tapered tip / Sharp tip angle |
Shank type | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Material | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Surface treatment | None | TiCN | None / Lapping | Lapping | TiCN / HW coating / DLC foundation WPC / Without DLC foundation | HW coating | Without DLC foundation | DLC foundation WPC |
Mounting plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy