(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes DLC Coating
MISUMI
A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip / Sharp tip angle | SKD11 Equivalent | Without DLC foundation | Punch plate | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 13 Day(s) or more |
Specifications | |
Shank type | Standard |
Tip shape | Tip R / Tapered tip / Sharp tip angle |
Material | SKD11 Equivalent |
Surface treatment | Without DLC foundation |
Mounting plate | Punch plate |
Shank (mounting part) shape | With locating dowel hole |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy