(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Pilot Punches Configurable type, Dicoat treatment
MISUMI
The pilot punch, which allows you to freely specify the taper length of the tip, is treated with Dicoat® treatment (TD process) to improve wear resistance. The collar has a dowel hole for punch positioning, and the collar is thick enough to accommodate a retainer. The total length is up to 150mm.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tapered tip | SKD11 Equivalent | Dicoat | Punch plate | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes Dicoat treatment
MISUMI
This is a pilot punch that has been treated with Dikoat® treatment (TD process). The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip | SKD11 Equivalent | Dicoat | Punch plate | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
Shank type | Standard | Standard |
Tip shape | Tapered tip | Tip R / Tapered tip |
Material | SKD11 Equivalent | SKD11 Equivalent |
Surface treatment | Dicoat | Dicoat |
Mounting plate | Punch plate | Punch plate |
Shank (mounting part) shape | With locating dowel hole | With locating dowel hole |