(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Pilot Punches with Key Grooves Normal
MISUMI
This is a type of pilot punch that is held with a key instead of a collar. The punch is easier to remove than the flange type pilot punch.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Punch plate | With key groove |
Days to Ship: 2 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 2 Day(s) or more |
Specifications | |
Shank type | Standard |
Tip shape | Tip R / Tapered tip / Sharp tip angle |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None |
Mounting plate | Punch plate |
Shank (mounting part) shape | With key groove |