(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a type of pilot punch that is fixed with a bolt instead of a collar. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | SKD11 Equivalent / Powdered high-speed steel | None | Punch plate | Tapped |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating, NW Coating
MISUMI
This is a type of pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | Powdered high-speed steel | TiCN / HW coating / DLC foundation WPC / Without DLC foundation | Punch plate | Tapped |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Tapped Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating, NW Coating | |
CAD |
|
|
From | - | - |
Days to Ship | 2 Day(s) or more | 7 Day(s) or more |
Specifications |
|
|
Shank type | Standard | Standard |
Tip shape | Sharp tip angle | Sharp tip angle |
Material | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel |
Surface treatment | None | TiCN / HW coating / DLC foundation WPC / Without DLC foundation |
Mounting plate | Punch plate | Punch plate |
Shank (mounting part) shape | Tapped | Tapped |