(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches(Material:SKH51 Equivalent)

MISUMI offers products Pilot Punches specified by Material SKH51 Equivalent from Press Die Components product category. There are a total of 6 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

6 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches

    Pilot Punches

    MISUMI

    This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent Standard None Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches TiCN Coating

    Pilot Punches TiCN Coating

    MISUMI

    [Features]
    ・Pilot punch with TiCN coating, which is widely used in press molds
    ・Choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
    ・TiCN coating for SKD11 has been added!

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent Standard TiCN Punch plate Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Lapping

    Pilot Punches Lapping

    MISUMI

    This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent Standard Lapping Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches DLC Coating

    Pilot Punches DLC Coating

    MISUMI

    A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent Standard Without DLC foundation Punch plate Standard
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches HW Coating

    Pilot Punches HW Coating

    MISUMI

    This pilot punch uses both TiCN coating and WPC® treatment to improve the durability of the coating.
    You can choose from 3 types of tip shapes, 2 types of punch shaft diameter tolerance, and 3 types of materials.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent Standard HW coating Punch plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches NW Coating

    Pilot Punches NW Coating

    MISUMI

    This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent Standard DLC foundation WPC Punch plate Standard
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Material
Shank type
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches

    You can add up to 6 items per a category to the compare list.

    Pilot Punches TiCN Coating

      You can add up to 6 items per a category to the compare list.

      Pilot Punches Lapping

        You can add up to 6 items per a category to the compare list.

        Pilot Punches DLC Coating

          You can add up to 6 items per a category to the compare list.

          Pilot Punches HW Coating

            You can add up to 6 items per a category to the compare list.

            Pilot Punches NW Coating
              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Pilot Punches

              Pilot Punches TiCN Coating

              Pilot Punches Lapping

              Pilot Punches DLC Coating

              Pilot Punches HW Coating

              Pilot Punches NW Coating

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From------
              Days to Ship 2 Day(s) or more 7 Day(s) or more 2 Day(s) or more 14 Day(s) or more 8 Day(s) or more 14 Day(s) or more
              Specifications
              • FLANGE
              • SKH51
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKH51
              • POWDER HSS
              • TiCN
              • FLANGE
              • SKH51
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKH51
              • POWDER HSS
              • DLC
              • FLANGE
              • SKH51
              • POWDER HSS
              • HW
              • FLANGE
              • SKH51
              • POWDER HSS
              Tip shapeTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angle
              MaterialSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 Equivalent
              Shank typeStandardStandardStandardStandardStandardStandard
              Surface treatmentNoneTiCNLappingWithout DLC foundationHW coatingDLC foundation WPC
              Mounting platePunch platePunch platePunch platePunch platePunch platePunch plate
              Shank (mounting part) shapeStandardStandardStandardStandardStandardStandard

              Loading...

              1. 1

              Related Categories to Pilot Punches

              X
              whatsapp-qr whatsapp-icon