(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard | None | Punch plate | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]
・Pilot punch with TiCN coating, which is widely used in press molds
・Choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
・TiCN coating for SKD11 has been added!
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | Standard | TiCN | Punch plate | Standard |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard | Lapping | Punch plate | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | Standard | Without DLC foundation | Punch plate | Standard |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This pilot punch uses both TiCN coating and WPC® treatment to improve the durability of the coating.
You can choose from 3 types of tip shapes, 2 types of punch shaft diameter tolerance, and 3 types of materials.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | Standard | HW coating | Punch plate | Standard |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | Standard | DLC foundation WPC | Punch plate | Standard |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Material |
Shank type |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||
CAD |
|
|
|
|
|
|
From | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 8 Day(s) or more | 2 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more |
Specifications | ||||||
Tip shape | Sharp tip angle | Sharp tip angle | Sharp tip angle | Sharp tip angle | Sharp tip angle | Sharp tip angle |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Shank type | Standard | Standard | Standard | Standard | Standard | Standard |
Surface treatment | None | TiCN | Lapping | Without DLC foundation | HW coating | DLC foundation WPC |
Mounting plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy