(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches(Surface treatment:Without DLC foundation)

MISUMI offers products Pilot Punches specified by Surface treatment Without DLC foundation from Press Die Components product category. There are a total of 1 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches DLC Coating

    Pilot Punches DLC Coating

    MISUMI

    A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Standard Without DLC foundation Punch plate Standard
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Material
Shank type
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches DLC Coating
    Brand

    MISUMI

    Product Series

    Pilot Punches DLC Coating

    CAD
    • 2D / 3D
    From-
    Days to Ship 14 Day(s) or more
    Specifications
    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    Tip shapeTip R / Tapered tip / Sharp tip angle
    MaterialSKH51 Equivalent / Powdered high-speed steel
    Shank typeStandard
    Surface treatmentWithout DLC foundation
    Mounting platePunch plate
    Shank (mounting part) shapeStandard

    Loading...

    1. 1

    Related Categories to Pilot Punches

    X
    whatsapp-qr whatsapp-icon