(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard | None | Punch plate | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Fixed Tip Diameter
MISUMI
This is a type of pilot punch that you can choose from among predetermined tip diameters. Product variations are limited, but it is cheaper than a regular pilot punch that allows you to freely set the tip diameter.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | SKD11 Equivalent | Standard | None | Punch plate | Standard |
Days to Ship: 2 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Material |
Shank type |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) |
Specifications |
|
|
Tip shape | Tip R / Tapered tip / Sharp tip angle | Tip R |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent |
Shank type | Standard | Standard |
Surface treatment | None | None |
Mounting plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard |