Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.
Hoses and Tube are materials used in the suction, liquid conveying and the delivery of a wide variety of fluids such as clean water, oil, gas, chemicals, food as well as for conveying plastic pellets. The hoses and tube can be divided into many forms. For example, air hose, stainless steel hose, coil hose or braided hose, etc. Each of which has different construction and functional properties such as resistance to warping or collapse, heat resistance, cold resistance, oil resistance, tensile strength, steam resistance and many other properties. Therefore, hoses and tube are popular materials to be installed and used widely in water pumping systems, gas transmission system, plastic injection, mold cooling system, oil transmission system etc.