Plug is a type of quick coupling used for connecting equipment used in pneumatic and hydraulic systems. For example used to connect the air flow to the air tank or used to connect the hose to high-pressure water jet etc. The plug has the feature that allows easy, convenient, quick wearing and detachment of various equipment, saving time, including a tight connection, excellent waterproofing. The plugs are available in both stainless steel and brass materials, each of which is strong, durable, rust prevention and corrosion resistance. So it is best to choose the type and materiales that suites th job well for it to work at full capacity.