(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
17 items
You can add up to 6 items per a category to the compare list.
KONISHI
Sealing agent for construction that features outstanding weather resistance and chemical resistance.
[Features]
· After curing, it has excellent heat and cold resistance and good electrical insulation properties.
· Compliant with Japanese Sealing Industry Association (JSIA) F☆☆☆☆ standards.
[Applications]
· Bonds both around and between glass.
· For pipe joints and around ducts.
· Joint that requires heat, cold and water resistance.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 653.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BOND Modified Silicone Coke, White/Blue/Black/Ivory
KONISHI
Construction sealant with good surface coating properties.
[Features]
·It has excellent durability, weather resistance, heat resistance, and cold resistance.
·Japan Sealing Industry Association JSIA F☆☆☆☆ standard product.
·Main components: Modified silicone resin type.
[Applications]
·For general building interior and exterior.
·For sealing gaps in bathrooms and washrooms.
Product Type | Color |
---|---|
Sealant | White / Gray / Black / Ivory |
From: ₹ 1,269.99 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Auton Sealer 101A Non-Bleed (Non-Bleed Type)
AUTO CHEMICAL
[Features]
·Non-bleed type that does not contain a plasticizer.
·It does not stain joints or paint, and has good adhesion.
·Low modulus, high elongation, and excellent durability.
·In the JIS A 5758 "building sealant" durability category, it is ranked 9030, the highest grade.
·This is a new sealing material that evolved from 101A, which was developed as a permanent elastic sealing material, to a non-bleed type.
·It has excellent expansion/contraction and vibration followability, high adhesiveness, and can be easily painted after curing.
·It is also resistant to heat, cold, water, and chemicals, and maintains airtightness for a long time.
[Applications]
·Concrete joints that require painting.
·U-groove joint.
·Base treatment for coating film waterproofing.
·Exterior joints that require painting in other general buildings.
·Detached houses, exterior walls of buildings and condominiums.
Product Type | Color |
---|---|
Sealant | White / Gray |
From: ₹ 1,149.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]
· Has tough adhesive capability, and supports a wide range of adherends.
· Excellent heat resistance and water resistance.
· Compliant with Japanese Adhesive Industry Association voluntary product registration: JAIA F☆☆☆☆.
[Applications]
· Exclusive adhesive for kitchen panel construction. (For secondary adhesion)
· For adhering materials that are easy to damage under shock and vibrations.
· For adhesion of materials with different heat expansion coefficients.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 1,187.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Butyl rubber solvent
・Content-330ml
・For sealing a joint line of colored steel sheet, galvanized plate, tin plate, folded sheet
・For sealing metallic joint of roof material
・Superior elasticity, watertight and airproof properties.
・Color…Gray
Product Type | Color |
---|---|
- | - |
From: ₹ 1,674.40 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]
· Rapid curing type.
· Has excellent durability and heat and cold resistance.
· Elasticity is sustained after curing, providing superior vibration resistance.
· Supports a wide range of applications.
· Compliant with Japanese Adhesive Industry Association voluntary product registration: JAIA F☆☆☆☆.
[Applications]
· For application to interior fittings such as kitchen panels, skirting boards, cornices, spandrel walls, etc.
· Filling adhesive for uneven surfaces.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 1,625.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bond Super Stainless Steel 333 ml
KONISHI
Bond positioning can be corrected when attaching for single-sided application
[Features]
· Compliant with Japanese Adhesive Industry Association (JAIA) F☆☆☆☆ standards.
· Compliant with Japanese Adhesive Industry Association (JAIA) 4VOC standards.
· One-pack, non-solvent type adhesive that cures at room temperature.
· Excellent adhesion to stainless steel plates, various metal plates, inorganic plates, and maintains strong adhesion for a long period of time despite impact, vibration, and temperature changes, due to forming an adhesive layer with excellent elasticity properties.
[Applications]
· For adhesion to interior walls and stainless steel plates.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 1,430.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]
· Ideal for improving the adhesion of sealants.
[Applications]
· Undercoating materials when using silicon caulk, modified silicon caulk varieties, acrylic caulk, or urethane caulk.
Product Type | Color |
---|---|
Sealant | Clear |
From: ₹ 729.67 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHARP CHEMICAL
[Features]
·Good weather resistance, durability, water resistance, and adhesion.
·It is a fast curing type.
·Can be overcoated with paint.
·Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
[Applications]
·Crack repair of mortar and concrete. Undercoat treatment for paint.
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 1,137.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bond Fireproof Joint Sealant 120
KONISHI
Burns while foaming under high temperature conditions (during a fire) and then turns into ceramic, thereby preventing fire from getting in. Can be considered for application to 2-hour fire resistant structures as according to JIS A 1304 "Method of fire resistance test for structural parts of buildings". Flexible and follows joints well. Compliant with Japanese Sealing Industry Association (JSIA) F☆☆☆☆ standards. Used for joint sealing fire resistant structures. Also for internal and external joints of general constructions.
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 2,222.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
Improved work efficiency due to the rapid curing type. Features outstanding water resistance, heat resistance, cold resistance and weather resistance. Contains a mildew-proofing agent. A waterproof seal for gaps in drain pipes, etc.
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 497.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
333 ml, Modified Silicone Cork
ESCO
【Product Specifications】
・Modified silicone resin
・Content-333ml
・Excellent adhesion to broad range of materials including PVC steel sheet.
・For crack of interior/exterior joints in general buildings
・For sealing a gap between wall and facilities in the bathroom, kitchen, wash place.
・Color…Beige
Product Type | Color |
---|---|
- | Gray / Other |
From: ₹ 1,449.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil-based butyl caulking EA930AE-18
ESCO
【Product Specifications】
・Oil-based
・Unpaintable
・Content-330ml
・Measures against rain leakage and air-proof of roof, wall
・For matching face of slate, crack of mortar joint, etc.
・Inside not cured
・Superior airproof property.
・Color-Gray
Product Type | Color |
---|---|
- | - |
From: ₹ 1,148.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-110ml
・Modified silicone resin
・Weather and heat resistant
・With mold-proof agent
・Quick-drying, possible to coat this
・For inside/outside joint of general buildings, joint of PVC steel sheet and color steel plate, galvanized plate, pipe, concrete, etc.
・Color…White
Product Type | Color |
---|---|
- | Gray |
From: ₹ 1,163.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-330ml
・Category temperature range: -40 to 130℃
・For glass, sash, metal, mortar, stone material, plastics.
・Excellent durability and weather resistance.
・Color…White
・Qty per unit…1 pc
Product Type | Color |
---|---|
- | Clear |
From: ₹ 1,322.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-320ml
・For sealing the gaps of the joints of buildings, such as mortar, concrete, and aluminum sash
・Polyurethane resin
・Category temperature range: -20 to 70℃
・Color…White
Product Type | Color |
---|---|
- | Gray |
From: ₹ 1,344.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-50ml
・For waterproof of bathroom, glass, and repairing plastic acrylic bathtub.
・Color…White
Product Type | Color |
---|---|
- | Ivory |
From: ₹ 927.76 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Color |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KONISHI | KONISHI | AUTO CHEMICAL | KONISHI | ESCO | KONISHI | KONISHI | KONISHI | SHARP CHEMICAL | KONISHI | KONISHI | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | |||||||||||||||||
From | ₹ 653.75 | ₹ 1,269.99 | ₹ 1,149.76 | ₹ 1,187.16 | ₹ 1,674.40 | ₹ 1,625.09 | ₹ 1,430.93 | ₹ 729.67 | ₹ 1,137.36 | ₹ 2,222.00 | ₹ 497.82 | ₹ 1,449.96 | ₹ 1,148.02 | ₹ 1,163.13 | ₹ 1,322.04 | ₹ 1,344.33 | ₹ 927.76 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more |
Product Type | Sealant | Sealant | Sealant | Sealant | - | Sealant | Sealant | Sealant | Sealant | Sealant | Sealant | - | - | - | - | - | - |
Color | White | White / Gray / Black / Ivory | White / Gray | White | - | White | White | Clear | - | - | - | Gray / Other | - | Gray | Clear | Gray | Ivory |