(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
31 items
You can add up to 6 items per a category to the compare list.
Universal Sealant, Operating Temperature Range -40 – 180°C
SHIN-ETSU CHEMICAL
[Features]
·It can be used for general sealing as well as electrical insulation.
·It does not give off a foul odor when cured, and there is almost no risk of corrosion to metals.
·It also exhibits excellent adhesion to alkaline substances such as mortar and white cement.
·No primer is required.
[Applications]
·Electrical and electronic equipment, general industrial sealing.
Product Type | Color |
---|---|
Sealant | White / Transparency / Black / Red / Gray |
From: ₹ 984.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
Sealing agent for construction that features outstanding weather resistance and chemical resistance.
[Features]
· After curing, it has excellent heat and cold resistance and good electrical insulation properties.
· Compliant with Japanese Sealing Industry Association (JSIA) F☆☆☆☆ standards.
[Applications]
· Bonds both around and between glass.
· For pipe joints and around ducts.
· Joint that requires heat, cold and water resistance.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 653.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Loctite "Silicone Sealant 5920" Heat Resistant
HENKEL
A deoxime type silicone sealant with excellent heat resistance.
[Features]
· 1-solution room temperature moisture curing industrial sealant.
· Heat resistance temperature of 316°C.
[Applications]
· Usable as liquid gasket for flanges requiring flexibility and following properties, or as a gasket sealant around engines.
· Flange seal made of various metals for large industrial machinery, automobiles, and construction machines.
· A sealant for use under high temperatures and for various mechanical equipment.
Product Type | Color |
---|---|
Sealant | Other |
From: ₹ 2,397.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-200g
・For sealing of various flange surfaces and various thread sections
・Fine padding property
・Excellent in vibration, shock, water, and oil resistance
・Category temperature range--40℃ to 150℃
Product Type | Color |
---|---|
- | - |
From: ₹ 2,602.18 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHO RUBBER
An easy-to-use tube gun that can be operated with one hand.
[Features]
·It can be operated with one hand, and the discharge volume can be adjusted freely.
[Applications]
·For printed circuit board anti-drip potting
·Glass, caulking material, aluminum sash waterproof sealing material
·Automotive sheet metal, anti-corrosion sealing materials
·For general adhesive
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 4,365.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Caulk Gun (Pneumatic Type) EA123VA-7
ESCO
【Product Specifications】
・Pipe dim.-Dia. 50 x 210mm
・Length-285mm
・Operating pressure-0.2 to 0.4MPa
・Air consumption-169L/min
・Inlet-Rc (PT) 1/4
・Weight-Approx. 1.4kg
Product Type | Color |
---|---|
- | - |
From: ₹ 10,381.15 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BOND Modified Silicone Coke, White/Blue/Black/Ivory
KONISHI
Construction sealant with good surface coating properties.
[Features]
·It has excellent durability, weather resistance, heat resistance, and cold resistance.
·Japan Sealing Industry Association JSIA F☆☆☆☆ standard product.
·Main components: Modified silicone resin type.
[Applications]
·For general building interior and exterior.
·For sealing gaps in bathrooms and washrooms.
Product Type | Color |
---|---|
Sealant | White / Gray / Black / Ivory |
From: ₹ 1,269.99 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type
THREEBOND
Suitable for shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 2,111.87 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Auton Sealer 101A Non-Bleed (Non-Bleed Type)
AUTO CHEMICAL
[Features]
·Non-bleed type that does not contain a plasticizer.
·It does not stain joints or paint, and has good adhesion.
·Low modulus, high elongation, and excellent durability.
·In the JIS A 5758 "building sealant" durability category, it is ranked 9030, the highest grade.
·This is a new sealing material that evolved from 101A, which was developed as a permanent elastic sealing material, to a non-bleed type.
·It has excellent expansion/contraction and vibration followability, high adhesiveness, and can be easily painted after curing.
·It is also resistant to heat, cold, water, and chemicals, and maintains airtightness for a long time.
[Applications]
·Concrete joints that require painting.
·U-groove joint.
·Base treatment for coating film waterproofing.
·Exterior joints that require painting in other general buildings.
·Detached houses, exterior walls of buildings and condominiums.
Product Type | Color |
---|---|
Sealant | White / Gray |
From: ₹ 1,149.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]
· Has tough adhesive capability, and supports a wide range of adherends.
· Excellent heat resistance and water resistance.
· Compliant with Japanese Adhesive Industry Association voluntary product registration: JAIA F☆☆☆☆.
[Applications]
· Exclusive adhesive for kitchen panel construction. (For secondary adhesion)
· For adhering materials that are easy to damage under shock and vibrations.
· For adhesion of materials with different heat expansion coefficients.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 1,187.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHARP CHEMICAL
[Features]
·Good weather resistance, durability, water resistance, and adhesion.
·It is a fast curing type.
·Can be overcoated with paint.
·Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
[Applications]
·Crack repair of mortar and concrete. Undercoat treatment for paint.
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 1,137.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Silicone sealant
・Low odor, non-corrosion
・For sealing oil pan, water pump, etc.
・Content-100g
・Category temperature range: -55 to 230℃
・Color-Green
Product Type | Color |
---|---|
- | - |
From: ₹ 2,036.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length-385mm
・Lightweight, 360°-rotating handle, useful for a work in narrower places.
・With flow-down proof mechanism.
Product Type | Color |
---|---|
- | - |
From: ₹ 2,404.18 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]
· Rapid curing type.
· Has excellent durability and heat and cold resistance.
· Elasticity is sustained after curing, providing superior vibration resistance.
· Supports a wide range of applications.
· Compliant with Japanese Adhesive Industry Association voluntary product registration: JAIA F☆☆☆☆.
[Applications]
· For application to interior fittings such as kitchen panels, skirting boards, cornices, spandrel walls, etc.
· Filling adhesive for uneven surfaces.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 1,625.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bond Super Stainless Steel 333 ml
KONISHI
Bond positioning can be corrected when attaching for single-sided application
[Features]
· Compliant with Japanese Adhesive Industry Association (JAIA) F☆☆☆☆ standards.
· Compliant with Japanese Adhesive Industry Association (JAIA) 4VOC standards.
· One-pack, non-solvent type adhesive that cures at room temperature.
· Excellent adhesion to stainless steel plates, various metal plates, inorganic plates, and maintains strong adhesion for a long period of time despite impact, vibration, and temperature changes, due to forming an adhesive layer with excellent elasticity properties.
[Applications]
· For adhesion to interior walls and stainless steel plates.
Product Type | Color |
---|---|
Sealant | White |
From: ₹ 1,430.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]
· Ideal for improving the adhesion of sealants.
[Applications]
· Undercoating materials when using silicon caulk, modified silicon caulk varieties, acrylic caulk, or urethane caulk.
Product Type | Color |
---|---|
Sealant | Clear |
From: ₹ 729.67 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bond Fireproof Joint Sealant 120
KONISHI
Burns while foaming under high temperature conditions (during a fire) and then turns into ceramic, thereby preventing fire from getting in. Can be considered for application to 2-hour fire resistant structures as according to JIS A 1304 "Method of fire resistance test for structural parts of buildings". Flexible and follows joints well. Compliant with Japanese Sealing Industry Association (JSIA) F☆☆☆☆ standards. Used for joint sealing fire resistant structures. Also for internal and external joints of general constructions.
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 2,222.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KONISHI
Improved work efficiency due to the rapid curing type. Features outstanding water resistance, heat resistance, cold resistance and weather resistance. Contains a mildew-proofing agent. A waterproof seal for gaps in drain pipes, etc.
Product Type | Color |
---|---|
Sealant | - |
From: ₹ 497.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Liquid Gasket 207 (Multi-Purpose Type)
HENKEL
[Features]
· Can be adhered to a wide range of materials.
[Applications]
· For gluing or sealing machine tools, household appliances, electrical devices, or electronic components, etc.
Product Type | Color |
---|---|
Sealant | White / Transparency |
From: ₹ 845.51 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gasket Temporary Fastener Agent 534 (Stick Type)
HENKEL
[Features]
·An anaerobic flange sealant that can adhere molded gaskets.
·The stick type makes it convenient to carry.
·Applied to the surface of the gasket, it is ideal for positioning that is difficult to align.
[Applications]
·Temporary fixation of gaskets that are difficult to align.
·Positioning at height.
Product Type | Color |
---|---|
Sealant | Other |
From: ₹ 1,988.31 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TJM DESIGN
[Features]
· It uses a belt pushing mechanism that's ideal for narrow spaces.
· Includes a 360° rotation single pipe mounting hook.
· Center handle body prevents fatigue.
[Applications]
· Belt type caulking guns
Product Type | Color |
---|---|
Caulking Gun | Other |
From: ₹ 5,142.35 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Seizure Agent for Gasket EA920TA-7
ESCO
【Product Specifications】
・Content-420ml
・Prevent seizure and control sticking.
・Reduce flange cleaning time significantly.
・Heat-proof temperature-800℃
・As a spray type, easy to work.
・The sealing and heat resistant properties of gasket depend on the body performance. They do not depend on spray.
Product Type | Color |
---|---|
- | - |
From: ₹ 5,493.05 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
333 ml, Modified Silicone Cork
ESCO
【Product Specifications】
・Modified silicone resin
・Content-333ml
・Excellent adhesion to broad range of materials including PVC steel sheet.
・For crack of interior/exterior joints in general buildings
・For sealing a gap between wall and facilities in the bathroom, kitchen, wash place.
・Color…Beige
Product Type | Color |
---|---|
- | Gray / Other |
From: ₹ 1,449.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Butyl rubber solvent
・Content-330ml
・For sealing a joint line of colored steel sheet, galvanized plate, tin plate, folded sheet
・For sealing metallic joint of roof material
・Superior elasticity, watertight and airproof properties.
・Color…Gray
Product Type | Color |
---|---|
- | - |
From: ₹ 1,674.40 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil-based butyl caulking EA930AE-18
ESCO
【Product Specifications】
・Oil-based
・Unpaintable
・Content-330ml
・Measures against rain leakage and air-proof of roof, wall
・For matching face of slate, crack of mortar joint, etc.
・Inside not cured
・Superior airproof property.
・Color-Gray
Product Type | Color |
---|---|
- | - |
From: ₹ 1,148.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-110ml
・Modified silicone resin
・Weather and heat resistant
・With mold-proof agent
・Quick-drying, possible to coat this
・For inside/outside joint of general buildings, joint of PVC steel sheet and color steel plate, galvanized plate, pipe, concrete, etc.
・Color…White
Product Type | Color |
---|---|
- | Gray |
From: ₹ 1,163.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-330ml
・Category temperature range: -40 to 130℃
・For glass, sash, metal, mortar, stone material, plastics.
・Excellent durability and weather resistance.
・Color…White
・Qty per unit…1 pc
Product Type | Color |
---|---|
- | Clear |
From: ₹ 1,322.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-320ml
・For sealing the gaps of the joints of buildings, such as mortar, concrete, and aluminum sash
・Polyurethane resin
・Category temperature range: -20 to 70℃
・Color…White
Product Type | Color |
---|---|
- | Gray |
From: ₹ 1,344.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-50ml
・For waterproof of bathroom, glass, and repairing plastic acrylic bathtub.
・Color…White
Product Type | Color |
---|---|
- | Ivory |
From: ₹ 927.76 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Caulking Nozzle, 3 Pcs. SKCS-3【3 Pieces Per Package】
SK 11
Dedicated nozzle for caulk guns that allows caulking filling and finishing work to be carried out at the same time.
[Features]
· Attach nozzle to tip of caulking agent to use.
· Compatible with a wide range thanks to 3 different joint widths.
· The nozzle can even be used alone as a finishing spatula.
· Caulking agent can be removed once it is dry.
[Applications]
· Ideal for caulking agent filling and finishing work.
Product Type | Color |
---|---|
Other | - |
From: ₹ 449.67 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SK 11
A set of 4 pads that can be used for 18 types of caulking levelling work in a variety of shapes.
[Features]
· Can be used for flat surface and corner finishing, and for caulking agent finishing work in various gaps and openings.
· Comes with a convenient, portable case handy for carrying around.
[Applications]
· Can be used for caulking agent finishing work.
· Ideal for flat surface and corner finishing, and for caulking agent finishing work in various gaps and openings.
Product Type | Color |
---|---|
Other | - |
From: ₹ 1,782.12 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Color |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SHIN-ETSU CHEMICAL | KONISHI | HENKEL | ESCO | TOHO RUBBER | ESCO | KONISHI | THREEBOND | AUTO CHEMICAL | KONISHI | SHARP CHEMICAL | ESCO | ESCO | KONISHI | KONISHI | KONISHI | KONISHI | KONISHI | HENKEL | HENKEL | TJM DESIGN | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | SK 11 | SK 11 |
Product Series | Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type | ||||||||||||||||||||||||||||||
From | ₹ 984.76 | ₹ 653.75 | ₹ 2,397.00 | ₹ 2,602.18 | ₹ 4,365.00 | ₹ 10,381.15 | ₹ 1,269.99 | ₹ 2,111.87 | ₹ 1,149.76 | ₹ 1,187.16 | ₹ 1,137.36 | ₹ 2,036.11 | ₹ 2,404.18 | ₹ 1,625.09 | ₹ 1,430.93 | ₹ 729.67 | ₹ 2,222.00 | ₹ 497.82 | ₹ 845.51 | ₹ 1,988.31 | ₹ 5,142.35 | ₹ 5,493.05 | ₹ 1,449.96 | ₹ 1,674.40 | ₹ 1,148.02 | ₹ 1,163.13 | ₹ 1,322.04 | ₹ 1,344.33 | ₹ 927.76 | ₹ 1,349.01 | ₹ 1,782.12 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | Same day | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Product Type | Sealant | Sealant | Sealant | - | Sealant | - | Sealant | Sealant | Sealant | Sealant | Sealant | - | - | Sealant | Sealant | Sealant | Sealant | Sealant | Sealant | Sealant | Caulking Gun | - | - | - | - | - | - | - | - | Other | Other |
Color | White / Transparency / Black / Red / Gray | White | Other | - | - | - | White / Gray / Black / Ivory | White | White / Gray | White | - | - | - | White | White | Clear | - | - | White / Transparency | Other | Other | - | Gray / Other | - | - | Gray | Clear | Gray | Ivory | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy