(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
Cold Welding System Durmetal Standard
VELO METAL
[Features]
·Versatile and perfect for repairing anything.
·The joint surface is electrically conductive and does not corrode. When it hardens, it becomes as hard as duralumin, and after 24 hours it can be machined, such as polishing, drilling, threading, and cutting.
·Its volume does not change after welding, and it is highly resistant to oils, alkalis, acids, various fuels, gases, water, and high and low temperatures.
[Applications]
·Steel, stainless steel, cast iron, aluminum, brass, gunmetal, copper, lead, glass, wood, stone, artificial stone, concrete, chemical products, asbestos, natural rubber, and pottery can be repaired in the same or different types.
Product Type | Color |
---|---|
Repair agent for metal | Other |
From: ₹ 30,541.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heat Resistant Repair Putty EA934DG
ESCO
【Product Specifications】
・For stopping leakage in steam line and hot water pipe, etc.
・For repairing the corrosion part of heat exchanger and boiler and crack
・Heat-proof temperature-220℃
・Usable time-5 to 10min (25℃)
・Cure time-4hrs (25℃, 1 to 6mm thickness)
・Content-500g set
・Putty type
Product Type | Color |
---|---|
- | - |
From: ₹ 50,385.73 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cold Welding System Durmetal Super Rapid
VELO METAL
[Features]
·Cures in just 3 minutes at 20°C. Water and oil leaks are OK.
·As the name suggests, Super Rapid, which has brought about a revolutionary technological breakthrough in modern repair methods, enables permanent repairs of oil tanks and pipes in the chemical industry where fuel is leaking.
·Super Rapid, which contains titanium, hardens in about 3 minutes, making semi-permanent repairs possible with a single touch.
·Super Rapid is the most powerful adhesive for emergencies such as fuel tanks, compressors, radiators, transformers, pumps, various pipes, etc.
·The construction method is simple, and the construction application range is wider than that of the standard type. Super Rapid is the only adhesive repair filler with excellent wear resistance.
[Applications]
·It can be repaired even when oil, water or steam is leaking.
Product Type | Color |
---|---|
Repair agent for metal | Other |
From: ₹ 58,736.87 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Apply a buff to give a stainless luster.
・For repairing heat resistance around an engine
・Ideal for accurate repairing electroform mold and plastic die
・Heat-proof temperature-160℃
・Usable time-25min (25℃)
・Cure time-16hrs (25℃, 1 to6mm thickness)
・Content-200g set
・Putty type
・Food sanitation act (No. 370) conformity
Product Type | Color |
---|---|
- | - |
From: ₹ 14,884.05 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
420 ml Corrosion-Proof Zinc Spray
ESCO
【Product Specifications】
・Ideal for repairing zincing surface.
・Zinc rich paint composed of highly-pure zinc powder and epoxy resin.
・Content-420ml
・Color…Gray
Product Type | Color |
---|---|
- | Gray / Gray |
From: ₹ 2,338.47 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・For emergent repair
・Filling a crack and cavity in various machineries
・Heat-proof temperature-100℃
・Usable time-7 to 8min (25℃)
・Cure time-4hrs (25℃, 1 to 6mm thickness)
・Content-500g set
・Putty type
Product Type | Color |
---|---|
- | - |
From: ₹ 7,959.07 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Zinc Spray[High Metal Feeling] EA942EE-22
ESCO
【Product Specifications】
・Content …420ml
・Color …Silver (Squamous )
・The Zinc Content Within The Coating Film Is As High As 92%, And Therefore The Product Would Not Easily Get Rusty.
・For Spot-welded Sections Of Iron Constructions, Various Industrial Machines, Vehicle Machines, Ships, Etc. And Corrosion Prevention For Iron Parts
・For Repair Of Plated Steel Materials, Gratings, Ducts, Light Gauge Steel Ceiling Fittings, And Other Zinc-plated Surfaces, And For Rust-proofing Of Cut Surfaces
Product Type | Color |
---|---|
- | - |
From: ₹ 2,533.62 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Color |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | VELO METAL | ESCO | VELO METAL | ESCO | ESCO | ESCO | ESCO |
Product Series | |||||||
From | ₹ 30,541.75 | ₹ 50,385.73 | ₹ 58,736.87 | ₹ 14,884.05 | ₹ 2,338.47 | ₹ 7,959.07 | ₹ 2,533.62 |
Days to Ship | 5 Day(s) or more | 9 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more |
Product Type | Repair agent for metal | - | Repair agent for metal | - | - | - | - |
Color | Other | - | Other | - | Gray / Gray | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy