(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Polyester Resin (Main Agent for FRP)
ESCO
【Product Specifications】
・Repair FRP molded goods-Repair, process, and patch a crack, deficient part, dent, etc.
・Create FRP molded goods-Create stationary article, model, various parts.
・Always use a hardener and glass fibers together.
・FRP does not rust likeiron or deteriorate like wood.
・Color…Light brown
・Content…0.5kg
Product Type | Color |
---|---|
- | - |
From: ₹ 2,071.44 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Versatile Repair Putty DEP-030
HENKEL
[Features]
· Repair putty that can be used easily just by kneading.
· Curing occurs even under water. Excellent water resistance and heat resistance enabling use outdoors too.
· Once cured, drilling, sanding and painting can be performed.
· For immediate use, without requiring a cutter.
· Contains 6 pieces, ideal as a refill for the Multi-Purpose Repair Putty Revolver (sold separately).
· A quick drying type that achieves a practical strength in approximately 15 minutes.
[Applications]
· Hole/chip filling and adhesive repair for plastic products/water tanks/pipes/furniture/fences/tiles.
Product Type | Color |
---|---|
Simple repair agent | Other |
From: ₹ 122.39 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyester Resin (Hardener for FRP)
ESCO
【Product Specifications】
・Hardening agent to be added to polyester resin.
・Make sure to measure the hardener with a scale.
・For EA942ES-1 to -18
・Content…100g
Product Type | Color |
---|---|
- | - |
From: ₹ 1,044.60 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Make sure to use this before the mixed liquid hardens.※ This may not clean an object cleanly after hardening.
・Use this to clean tools used and remove FRP dirt (wax, oil, etc.)
・Content…0.4L
Product Type | Color |
---|---|
- | - |
From: ₹ 1,247.69 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Molding silicone rubber EA942GA
ESCO
【Product Specifications】
・Content-1kg(with 10g of hardening agent separately)
・Category temperature range: -60 to 250℃
・Cure time-8hrs (25℃)
・Available time-30min (25℃)
Product Type | Color |
---|---|
- | - |
From: ₹ 8,485.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Conductive putty non-curing clay-like CPT-1211ND series
AS ONE
【Product Specifications】
・Model number: CPT-1211ND-50
・Capacity: 50g
・Compatible material: General plastic/metal in general
・Component: Binder/special olefin resin, Metal filler/silver coat copper
・Resistance value: 0.2Ω or less
・Surface resistivity: 0.5Ω/sq or less
・Volume resistivity: 0.05Ω・cm
・Color: Ash brown color
・Allowable temperature limit: 200℃ (may soften)
Product Type | Color |
---|---|
Repair agent for concrete | - |
From: ₹ 3,991.75 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Color |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ESCO | HENKEL | ESCO | ESCO | ESCO | AS ONE |
Product Series | ||||||
From | ₹ 2,071.44 | ₹ 734.33 | ₹ 1,044.60 | ₹ 1,247.69 | ₹ 8,485.75 | ₹ 3,991.75 |
Days to Ship | 8 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Product Type | - | Simple repair agent | - | - | - | Repair agent for concrete |
Color | - | Other | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy