(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Circular saw blades are cutting tools that are fitted on a circular saw for cutting and machining steel, stainless steel, nonferrous metals (aluminum) and so on. The outer edge of the disk has sharp teeth with durable tips that provide excellent cutting performance. Hence it is also known as a tip saw. Compared with c
Circular saw blades are cutting tools that are fitted on a circular saw for cutting and machining steel, stainless steel, nonferrous metals (aluminum) and so on. The outer edge of the disk has sharp teeth with durable tips that provide excellent cutting performance. Hence it is also known as a tip saw. Compared with cut-off wheels, circular saw blades for steel and stainless steel cut faster and deliver a more beautiful cut surface. Tips are available in 3 types: carbide tips that are rigid and resistant to chipping, cermet tips that are free of iron deposition and diamond tips that are used as a difficult-to-cut material. Number of blade teeth is expressed as the number plus the unit P. Those with fewer teeth are for metal and those with more teeth are for wood. Selecting a tip and number of blade teeth according to the material and attaching a dedicated circular saw blade are recommended.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
77 items
You can add up to 6 items per a category to the compare list.
Circular Saw "King of Stainless Steel" (for Stainless Steel)
MOTOYUKI
A special chip developed in-house, which has a lifespan of 1.5 times that of conventional models.
[Features]
· The blade shape design and flute count produce fewer burns and burrs after cutting and sustain high sharpness.
[Applications]
· Used for angle steel / pipe / hanger rail, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Stainless Steel | Carbide | - | - | 3 ~ 6 | 180 ~ 355 | 1.8 ~ 2.2 | 60 ~ 90 |
From: ₹ 13,217.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
METAL MASTER Metal Master (for Iron and Stainless Steel)
YAMASHIN SEIKYO
Match pricing for HomeUse. "Metal Master" with a wide variety of sizes.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | - | - | - | - | 100 ~ 180 | 1.6 | 22 ~ 40 |
From: ₹ 2,950.65 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Circular Saw Blade (for Both Steel and Stainless Steel) FM
MOTOYUKI
It uses the new technology alloy "FineMetal" at the cutting edge.
[Features]
· For cutting thicker materials (C-type channel steel, angle steel, etc.).
· Excellent straightness and sharpness with high tooth count.
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | Cermet | - | 4 ~ 14 | 2 ~ 6 | 100 ~ 415 | 1.6 ~ 2.6 | 22 ~ 80 |
From: ₹ 5,767.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Circular Saw "King of Iron" (for Iron/Stainless Steel)
MOTOYUKI
Adopts a special chip developed in-house, which has a lifespan of 2 times that of conventional models.
[Features]
· Designed with a thin blade that stays sharp for minimum resistance during cutting.
· It cleanly cuts with fewer sparks and less dust generated while cutting
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | Cermet | - | 4 ~ 14 | 2 ~ 6 | 100 ~ 415 | 1.2 ~ 2.6 | 22 ~ 78 |
From: ₹ 4,988.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MOTOYUKI
The white fluorine resin coating suppresses the adhesion of tar, rust, and adhesives.
[Features]
· As it can cut various materials, it is convenient for dismantling and remodeling.
· Suppresses noise, and white fluorine coating suppresses adhesion of tars, rust and adhesive
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Wood | Carbide | - | - | - | 100 ~ 190 | 1.2 ~ 1.5 | 32 ~ 56 |
From: ₹ 2,227.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Circular Saw (for Aluminum Only)
MOTOYUKI
[Features]
· Ideal for cutting thin aluminum, copper and other non-metal materials.
[Applications]
· Aluminum sash, aluminum siding, molded aluminum materials, and aluminum plates.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Aluminum | Carbide | 3 ~ 5 | - | - | 100 ~ 455 | 1.6 ~ 3 | 36 ~ 120 |
From: ₹ 4,657.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Interior Saw for Interior Work
TIPSAW
Designed with a thin blade for easy cutting.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | Tungsten Carbide | - | - | - | 100 ~ 190 | 1 ~ 1.2 | 40 ~ 60 |
From: ₹ 2,920.27 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tokumaru Chip Saw (for Iron and Stainless Steel)
TRUSCO NAKAYAMA
[Features]
· Generates less sparks and dust, and suppresses chipping and burrs.
· Durable carbide alloy cermet tip adopted to reduce cutting costs.
· Provides speedy cutting and excellent operability.
[Applications]
· For cutting of angle steel, channel steel, stainless steel / conduit pipe, round/square pipe, scissor bolt, iron pipe, rebar, general mild steel, aluminum sash, copper pipe, brass bar, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | Cermet | - | 6 | 3 | 180 | 1.8 | 36 |
From: ₹ 2,620.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cermet Circular Saw Blade (Speedy Cutting)
TRUSCO NAKAYAMA
[Features]
· It has a large number of flutes and long service life.
· Capable of speedy cutting and prevents chipping and burrs.
· Produces less dust and sparks in cutting for smooth work.
[Applications]
· For cutting of angle steel / channel steel / conduit pipe / lining pipe / screw bolt / round/square pipe / deck plate / small diameter round bar / aluminum sash / rebar / various lightweight materials / stainless steel.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | Cermet | - | 4 ~ 10 | 2 ~ 6 | 100 ~ 355 | 1.2 ~ 2.4 | 22 ~ 66 |
From: ₹ 3,086.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dry Tip Saw, Tip Saw for Iron and Steel
TANITEC
[Features]
·Tipped saw for dry cutters and steel tipped cutting machines.
·Low noise design with few sparks.
·Strong brazing and an epoch-making blade shape enable high-speed and dry cutting.
[Applications]
·For cutting thin shaped steel, lining pipes, gas pipes, electrical conduits, round and square steel pipes.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron | Carbide | - | 6 ~ 10 | - | 180 ~ 305 | 1.85 ~ 2.2 | 36 ~ 60 |
From: ₹ 9,420.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Silver fluoride coating reduces chip adhesion and enables smooth cutting. Blade thickness 1.2 mm hard body type. Supports reinforced gypsum board and hard board. Plastic kitchen panels (melamine decorative incombustible boards) can also be cut beautifully.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | Tungsten Carbide | - | - | - | 100 ~ 125 | 1 | 30 ~ 36 |
From: ₹ 2,466.22 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
POWER METAL Power Metal (Iron / Stainless Steel Dual Use)
YAMASHIN SEIKYO
Employs permeation fluorine coating. Lineup of sizes for 110 mm chargeable circular saw.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | - | - | - | - | 100 ~ 180 | 1.6 ~ 2 | 22 ~ 40 |
From: ₹ 4,248.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
[Applications]
Can be used for cutting concrete, brick, and mortar.
[Features]
Excellent dust discharge and heat dissipation.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | Diamond | - | - | - | 125 | 2 | - |
From: ₹ 1,019.98 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chip Saw "Dunk" (Iron / Stainless Steel Dual Use)
TIPSAW
It can cut longer by using a cermet insert with excellent wear resistance.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | Cermet | - | 10 | 6 | 216 ~ 355 | 2 ~ 2.2 | 50 ~ 84 |
From: ₹ 8,489.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Best Max Triangle Ruler
TIPSAW
Accurate 90° and 45° protractor eliminates any concern over angle alignment.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 1,554.85 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· It has been polished twice, providing a clean sectional surface.
[Applications]
· Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, and plastic building material.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Wood | Carbide | - | - | - | 165 ~ 190 | 1.6 | 40 ~ 72 |
From: ₹ 1,205.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Triathlon Cutter Dedicated Blade LBS192x48
TANITEC
[Features]
· The world's thinnest ultra thin 1.2 mm thick blade.
· Achieves a long battery life, CO2 reduction, clean cutting surface, and long blade life, while suppressing the cutting force resistance to a minimum through an ultra-thin blade.
· Cermet saw inserts are more wear resistant.
[Applications]
· Used for all types of steel cutting, such as angle and channel steel.
· For cutting various steel pipes such as round/square steel pipes, lining steel pipes, electric conduits, etc.
· Cutting of small diameter steel bars such as stud bolts.
· Cutting various light materials such as floor ducts, raceways, aluminum sashes, hanger rails, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron | Cermet | - | - | - | 192 | 1.2 | 48 |
From: ₹ 10,323.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dry Tip Saw, Tip Saw for Stainless Steel
TANITEC
[Features]
· It is a chip saw that supports dry cutters and chip saw cutting machines for steel.
· It generates fewer sparks and low noise.
· Tough brazing and remarkable blade shape enable high-speed and also dry cutting.
[Applications]
· For cutting of materials such as thin shaped steel, lined pipes, gas pipes, conduits and round and square steel pipes.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Stainless Steel | Carbide | - | - | 6 | 305 | 2.2 | 80 |
From: ₹ 20,276.25 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Aluminum | - | - | - | - | 305 ~ 355 | 2.8 ~ 3 | 100 |
From: ₹ 10,893.69 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Laser slit resin embedded "anti-vibration silent type". With black fluorine coating, reduces the adhesion of cutting chips, enables smooth cutting, and provides a light cutting touch with an original blade shape without dragging in cutting chips.
[Features]
· All-Diamond 8P / anti-vibration, silent type.
· Unique blade shape allows light cutting without entangling cutting chips.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | Diamond | - | - | - | 100 ~ 125 | 1.8 | 8 |
From: ₹ 8,431.89 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Uses a cermet tip with excellent wear resistance for long cutting. "Sparks are less likely to occur", "Burning is less likely to occur", and "Cutting speed is faster", improving work efficiency.
[Features]
·By adopting a "cermet tip" with excellent wear resistance, it is compatible with not only stainless steel, but also "Galvalume steel plate" and "all metal siding".
·With an outer diameter of 305 mm, it can be used not only with high-speed chip saw cutters, but also with high-speed cutting machines for grinding wheels.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Stainless Steel | - | - | - | - | 100 ~ 355 | 1.6 ~ 2 | 32 ~ 100 |
From: ₹ 4,108.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vertical x Horizontal Dual Use Blade
TIPSAW
Longer cuts due to the adoption of the high hardness tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 100 ~ 415 | 1.8 ~ 3 | 30 ~ 60 |
From: ₹ 2,738.13 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Laser slit resin embedded type "damping silent type" for sliding circular saw that produces clean finish. Reduces the adhesion of tar, adhesives, etc. with black fluorine coating, provides a light cutting touch, and is ideal for cutting floor material.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Building Material | - | - | - | - | 165 ~ 190 | 2 | 64 ~ 72 |
From: ₹ 2,517.13 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Fine Max (for Precision Construction)
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Laser slit resin embedded type "damping silent type" for joinery finishing that produces clean finish. Reduces the adhesion of tar, adhesives, etc. with black fluorine coating and provides a light cutting touch.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Polyvinyl chloride, plastic | - | - | - | - | 190 | 1.6 | 72 |
From: ₹ 2,484.98 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Best Max Sliding Round Saw (Stop-Cut, for Laminated Wood)
TIPSAW
Longer cuts due to the adoption of the high hardness tip. An anti-vibration and silent type featuring M-type laser slits and embedded resin.
[Features]
· A high-performance, anti-vibration, and silent type featuring an M-type laser slit and special resins.
· Tough body & precision polishing enable excellent forward motion, light cutting feel, and beautiful cutting surface
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 190 | 2 | 72 |
From: ₹ 3,773.47 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Best Max Sliding Round Saw (for Aluminum)
TIPSAW
Longer cuts due to the adoption of the high hardness tip. An anti-vibration and silent type featuring M-type laser slits and embedded resin.
[Features]
· A high-performance, anti-vibration, and silent type featuring an M-type laser slit and special resins.
· Tough body & precision polishing enable excellent forward motion, light cutting feel, and beautiful cutting surface
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Aluminum | Tungsten Carbide | - | - | - | 190 ~ 216 | 2 ~ 2.4 | 64 ~ 100 |
From: ₹ 4,373.53 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Best Max (for Precision Construction Finishing)
TIPSAW
Longer cuts due to the adoption of the high hardness tip. A precision joinery finish type that produces clean finish and is ideal for cutting hardwood, floor materials, bamboo and wickerwork.
[Features]
· For general woodwork joinery finishing, floor material, bamboo cutting, wickerwork, fretwork, melamine, etc.
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Wood | - | - | - | - | 165 ~ 190 | 1.6 | 90 |
From: ₹ 4,940.09 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Best Max (for Construction Finishing)
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Joinery finishing type that produces clean finish. Ideal for cutting of plastics, PVC, decorative plywood, and melamine decorative incombustible boards.
[Features]
· For general woodwork joinery finishing, plastic, PVC, etc.
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Wood | - | - | - | - | 165 | 1.6 | 72 |
From: ₹ 3,314.05 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
German Best Max (for Construction)
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Joinery type that produces clean finish. Features "cut depth memory" function that aligns the depth of cut.
[Features]
· For general woodwork construction
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Wood | - | - | - | - | 147 ~ 190 | 1.3 ~ 1.6 | 64 |
From: ₹ 2,714.02 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 255 ~ 305 | 2.7 ~ 3 | 100 |
From: ₹ 9,578.40 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Silver fluoride coating reduces the adhesion of adhesives, tars, etc. Laser slit resin embedded "anti-vibration/silent type". Can be used for cutting calcium silicate boards, flexible boards, ceramic siding boards, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 165 ~ 190 | 1.6 | 24 |
From: ₹ 2,254.60 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Max Gear for Galvanized Steel Sheet and Sheet Metal
TIPSAW
Can be used with all types of galvalume steel sheets and metal based siding boards. Ultra-thin blade results in a light-feeling cut. It also supports cutting plastics, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 100 ~ 125 | 1 ~ 1.2 | 40 ~ 50 |
From: ₹ 3,170.75 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Max Gear for Steel and Stainless Steel
TIPSAW
For iron and stainless steel. It can cut longer by using a cermet insert with excellent wear resistance. An anti-vibration and silent type featuring M-type laser slits and embedded resin. Spark resistance, burn resistance, and fast cutting speed improve work efficiency.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | Cermet | - | - | - | 310 | 2 | 60 |
From: ₹ 9,464.56 |
---|
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Ideal for thin ALC such as Hebel, Clion, or Siporex. For easy cutting of rebar and lath inside thin ALC products.
[Features]
· Ideal for thin ALC products (Hebel, Clion, Siporex, etc.).
· Rebar can also be cut easily
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Building Material | - | - | - | - | 160 ~ 180 | 2 | 20 ~ 22 |
From: ₹ 1,595.62 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
[Features]
· Long cutting achieved using HRA 93.5 high-hardness tip.
· Unique blade shape allows light cutting without entangling cutting chips.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 80 ~ 180 | 1.8 | 12 ~ 26 |
From: ₹ 2,495.69 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Industry's thinnest blade and unique blade shape allow light cutting without entangling cutting chips.
[Features]
· Industry's thinnest blade enables light cutting.
· Long cutting achieved using HRA 93.5 high-hardness tip.
· The shocking price significantly reduces running costs
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 100 ~ 125 | 1.35 | 14 ~ 18 |
From: ₹ 5,402.18 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Features a rounded blade that gives it a light cutting feel. The nine blades ensure outstanding straightness. Dailite, OSB, composite panels, panel coat, cosmetic chemical boards, and others suitable for cutting of new construction materials.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 147 ~ 190 | 1.6 | 54 |
From: ₹ 2,680.53 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
Longer cuts due to the adoption of the high hardness tip
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
- | - | - | - | - | 216 ~ 610 | 2.4 ~ 3.6 | 80 ~ 120 |
From: ₹ 8,486.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ultimate Spec for Construction and Carpentry
TIPSAW
Longer cuts due to the adoption of the high hardness tip. Features a rounded blade that gives it a light cutting feel. The nine blades ensure outstanding straightness. An high-performance, anti-vibration, and silent type featuring M-type laser slits and embedded resin. "Multi type ultimate specification for woodwork" for general timber, hardwood, laminated wood, control panel, new construction material, etc.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Wood | - | - | - | - | 125 ~ 190 | 1.6 | 45 ~ 54 |
From: ₹ 2,877.42 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIPSAW
It can cut longer by using a cermet insert with excellent wear resistance. Laser slit resin embedded "anti-vibration silent type". Spark resistance, burn resistance, and fast cutting speed improve work efficiency.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron | - | - | - | - | 100 ~ 255 | 1.6 ~ 2.2 | 22 ~ 60 |
From: ₹ 3,666.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BANKIN MASTER (Cutting Galvanized/Sheet Metal)
YAMASHIN SEIKYO
For all-purpose sheet metal. Enables comfortable cutting of metal plates and a variety of other materials. Top grade. Uses high hardness "metal tip".
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Aluminum | - | - | - | - | 100 ~ 165 | 1.2 ~ 1.4 | 36 ~ 56 |
From: ₹ 3,227.91 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
POWER METAL Power Metal (for Stainless Steel / Spiral Duct)
YAMASHIN SEIKYO
Tip saw ideal for cutting stainless steel spiral ducts. Lineup of sizes for 110 mm chargeable circular saw.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Stainless Steel | - | - | - | - | 180 | 1.8 | 60 |
From: ₹ 8,180.98 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pro Metal (for Both Iron and Stainless Steel)
YAMASHIN SEIKYO
The base metal was thinned with a special stepped processing to adopt an ultra-thin blade with a 1.3 mm tip.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Iron + Stainless Steel | - | - | - | - | 147 ~ 190 | 1.3 | 36 ~ 40 |
From: ₹ 5,709.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SIDING Master (for Cutting Ceramic Siding Materials)
YAMASHIN SEIKYO
For all-purpose siding. Easily cuts ceramic siding and various other materials. Top grade. Uses ultra-hardness ceramic-based tip.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Polyvinyl chloride, plastic | - | - | - | - | 100 ~ 125 | 1.4 | 14 ~ 18 |
From: ₹ 2,571.60 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMASHIN SEIKYO
Ultra-thin blade with 1.0 mm thickness. Designed with a thin blade sharp enough for easy cutting of gypsum board and wooden board.
work material | Chip | Cutting Performance(mm) | Cutting Capacity (Steel)(mm) | Cutting Capacity (Stainless Steel)(mm) | Outer Diameter(mm) | Blade thickness(mm) | Number of flutes(P) |
---|---|---|---|---|---|---|---|
Polyvinyl chloride, plastic | - | - | - | - | 100 | 1 | 30 |
From: ₹ 1,571.07 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
work material |
Chip |
Cutting Performance(mm) |
Cutting Capacity (Steel)(mm) |
Cutting Capacity (Stainless Steel)(mm) |
Outer Diameter(mm) |
Blade thickness(mm) |
Number of flutes(P) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MOTOYUKI | YAMASHIN SEIKYO | MOTOYUKI | MOTOYUKI | MOTOYUKI | MOTOYUKI | TIPSAW | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TANITEC | TIPSAW | YAMASHIN SEIKYO | TIPSAW | TIPSAW | TIPSAW | TRUSCO NAKAYAMA | TANITEC | TANITEC | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | TIPSAW | YAMASHIN SEIKYO | YAMASHIN SEIKYO | YAMASHIN SEIKYO | YAMASHIN SEIKYO | YAMASHIN SEIKYO |
Product Series | Circular Saw "King of Stainless Steel" (for Stainless Steel) | German Best Max Sliding Round Saw (Stop-Cut, for Laminated Wood) | |||||||||||||||||||||||||||||||||||||||||||
From | ₹ 13,217.25 | ₹ 2,950.65 | ₹ 5,767.55 | ₹ 4,988.25 | ₹ 2,227.11 | ₹ 4,657.65 | ₹ 2,920.27 | ₹ 2,620.47 | ₹ 3,086.76 | ₹ 9,420.00 | ₹ 2,466.22 | ₹ 4,248.53 | ₹ 1,019.98 | ₹ 8,489.93 | ₹ 1,554.85 | ₹ 1,205.73 | ₹ 10,323.16 | ₹ 20,276.25 | ₹ 10,893.69 | ₹ 8,431.89 | ₹ 4,108.33 | ₹ 2,738.13 | ₹ 2,517.13 | ₹ 2,484.98 | ₹ 3,773.47 | ₹ 4,373.53 | ₹ 4,940.09 | ₹ 3,314.05 | ₹ 2,714.02 | ₹ 9,578.40 | ₹ 2,254.60 | ₹ 3,170.75 | ₹ 9,464.56 | ₹ 1,595.62 | ₹ 2,495.69 | ₹ 5,402.18 | ₹ 2,680.53 | ₹ 8,486.80 | ₹ 2,877.42 | ₹ 3,666.33 | ₹ 3,227.91 | ₹ 8,180.98 | ₹ 5,709.80 | ₹ 2,571.60 | ₹ 1,571.07 |
Days to Ship | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 16 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
work material | Stainless Steel | Iron + Stainless Steel | Iron + Stainless Steel | Iron + Stainless Steel | Wood | Aluminum | - | Iron + Stainless Steel | Iron + Stainless Steel | Iron | - | Iron + Stainless Steel | - | Iron + Stainless Steel | - | Wood | Iron | Stainless Steel | Aluminum | - | Stainless Steel | - | Building Material | Polyvinyl chloride, plastic | - | Aluminum | Wood | Wood | Wood | - | - | - | Iron + Stainless Steel | Building Material | - | - | - | - | Wood | Iron | Aluminum | Stainless Steel | Iron + Stainless Steel | Polyvinyl chloride, plastic | Polyvinyl chloride, plastic |
Chip | Carbide | - | Cermet | Cermet | Carbide | Carbide | Tungsten Carbide | Cermet | Cermet | Carbide | Tungsten Carbide | - | Diamond | Cermet | - | Carbide | Cermet | Carbide | - | Diamond | - | - | - | - | - | Tungsten Carbide | - | - | - | - | - | - | Cermet | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Performance(mm) | - | - | - | - | - | 3 ~ 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Capacity (Steel)(mm) | - | - | 4 ~ 14 | 4 ~ 14 | - | - | - | 6 | 4 ~ 10 | 6 ~ 10 | - | - | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Capacity (Stainless Steel)(mm) | 3 ~ 6 | - | 2 ~ 6 | 2 ~ 6 | - | - | - | 3 | 2 ~ 6 | - | - | - | - | 6 | - | - | - | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Outer Diameter(mm) | 180 ~ 355 | 100 ~ 180 | 100 ~ 415 | 100 ~ 415 | 100 ~ 190 | 100 ~ 455 | 100 ~ 190 | 180 | 100 ~ 355 | 180 ~ 305 | 100 ~ 125 | 100 ~ 180 | 125 | 216 ~ 355 | - | 165 ~ 190 | 192 | 305 | 305 ~ 355 | 100 ~ 125 | 100 ~ 355 | 100 ~ 415 | 165 ~ 190 | 190 | 190 | 190 ~ 216 | 165 ~ 190 | 165 | 147 ~ 190 | 255 ~ 305 | 165 ~ 190 | 100 ~ 125 | 310 | 160 ~ 180 | 80 ~ 180 | 100 ~ 125 | 147 ~ 190 | 216 ~ 610 | 125 ~ 190 | 100 ~ 255 | 100 ~ 165 | 180 | 147 ~ 190 | 100 ~ 125 | 100 |
Blade thickness(mm) | 1.8 ~ 2.2 | 1.6 | 1.6 ~ 2.6 | 1.2 ~ 2.6 | 1.2 ~ 1.5 | 1.6 ~ 3 | 1 ~ 1.2 | 1.8 | 1.2 ~ 2.4 | 1.85 ~ 2.2 | 1 | 1.6 ~ 2 | 2 | 2 ~ 2.2 | - | 1.6 | 1.2 | 2.2 | 2.8 ~ 3 | 1.8 | 1.6 ~ 2 | 1.8 ~ 3 | 2 | 1.6 | 2 | 2 ~ 2.4 | 1.6 | 1.6 | 1.3 ~ 1.6 | 2.7 ~ 3 | 1.6 | 1 ~ 1.2 | 2 | 2 | 1.8 | 1.35 | 1.6 | 2.4 ~ 3.6 | 1.6 | 1.6 ~ 2.2 | 1.2 ~ 1.4 | 1.8 | 1.3 | 1.4 | 1 |
Number of flutes(P) | 60 ~ 90 | 22 ~ 40 | 22 ~ 80 | 22 ~ 78 | 32 ~ 56 | 36 ~ 120 | 40 ~ 60 | 36 | 22 ~ 66 | 36 ~ 60 | 30 ~ 36 | 22 ~ 40 | - | 50 ~ 84 | - | 40 ~ 72 | 48 | 80 | 100 | 8 | 32 ~ 100 | 30 ~ 60 | 64 ~ 72 | 72 | 72 | 64 ~ 100 | 90 | 72 | 64 | 100 | 24 | 40 ~ 50 | 60 | 20 ~ 22 | 12 ~ 26 | 14 ~ 18 | 54 | 80 ~ 120 | 45 ~ 54 | 22 ~ 60 | 36 ~ 56 | 60 | 36 ~ 40 | 14 ~ 18 | 30 |