(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Grease Lubricators

Grease lubricators are units that supply grease used as lubricating oil in equipment such as machinery and vehicles. Grease is pumped up from the container and supplied to the required location from the supply nozzle with a handgun. There are models that supply the grease by pumping it up manually, along with

Grease lubricators are units that supply grease used as lubricating oil in equipment such as machinery and vehicles. Grease is pumped up from the container and supplied to the required location from the supply nozzle with a handgun. There are models that supply the grease by pumping it up manually, along with electric models and pneumatic models. The manual models are suitable for outdoor work in locations without an air compressor or power supply. Electric models have high discharge pressure, enabling use for machinery maintenance. Pneumatic models use devices such as air compressors and have higher power than electric models. They have a wide range of uses for maintenance of equipment and facilities used in many fields. There are models that enable use with a direct connection to the grease in a 16 kg pail, and can be stored in a cabinet. An extensive lineup of accessories is available, such as carriers handy for moving, and refill steel canisters.

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 9 Day(s) or Less

9 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Grease pump (for refilling, manually operated) w/ 1.5 m hose

    Grease pump (for refilling, manually operated) w/ 1.5 m hose

    ZAHREN

    [Features]
    Discharge rate of 60 cc per stroke
    A dedicated grease filling pump for transferring grease to the reserve tank
    [Applications]
    Transfer of grease to the reserve tank

    Type Other
    Lubricator -
    From: ₹ 62,487.64
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Grease Lubricator for Pail (Pneumatic Type)

    Grease Lubricator for Pail (Pneumatic Type)

    YAMADA

    110 Type high function air powered pump and inductor plate are set with the hand lift (cart) in this pressure delivery grease pump. In addition to greasing rolling stock and machinery, this grease supply pump is ideal for the maintenance of various equipment and facilities in all fields, and for greasing products on production lines.

    Type Other
    Lubricator -
    From: ₹ 387,756.15
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubricator (electric)

    Lubricator (electric)

    YAMADA

    [Features]
    · Grease supply for a variety of machines, such as machine tools, can be performed easily at locations inside manufacturing plants, where there is no air source.
    · This is a grease lubricator which is ideal for maintenance work since it is easy to handle, and has a high discharge pressure.

    Type Other
    Lubricator -
    From: ₹ 298,856.04
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Hose (for Lubricator Connection)

    Micro Hose (for Lubricator Connection)

    YAMADA

    [Features]
    · Ideal for when greasing with a pipe-type nozzle is difficult.
    · Can be connected to a lubricator for use.

    Type Other
    Lubricator Option
    From: ₹ 13,445.87
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Big Lube (Manual Type)

    Big Lube (Manual Type)

    ZAHREN

    [Features]
    · Each pump prime will provide approx. 30 shots of grease.
    · Provided with a new-type pressure increase grease gun.
    · Dedicated can for K5 is type KT-6.

    Type Other
    Lubricator -
    From: ₹ 50,711.38
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Hand bucket pump for greasing (manual)
    Hand bucket pump for greasing (manual)
    Hand bucket pump for greasing (manual)

    Hand bucket pump for greasing (manual)

    YAMADA

    [Features]
    · Grease lubrication is done using a manual pump.
    · Ideal for outdoor work without a compressor.
    · A commercially available pail (16 kg) can also be set.

    Type Other
    Lubricator -
    From: ₹ 81,239.95
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Hand Bucket Pump for Oil

    Hand Bucket Pump for Oil

    YAMADA

    [Features]
    · Universal type oil pump that can be used with various 20 L oil pails.
    · It is used simply by inserting the pump into a commercially available pail.
    [Applications]
    · Supply of oils such as engine oil, gear oil, operating oil, etc.

    Type Other
    Lubricator -
    From: ₹ 25,890.42
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Carry Trolley
    Carry Trolley
    Carry Trolley

    Carry Trolley

    ZAHREN

    [Features]
    It is ideal for moving bale can compatible pumps.
    [Applications]
    Moving bale can compatible pumps

    Type Other
    Lubricator Option
    From: ₹ 10,094.05
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Lubricator (Air Type)

    Air Lubricator (Air Type)

    TRUSCO NAKAYAMA

    Used by connecting to an air compressor. A compact lubricator that demonstrates its power in lubricating applications, such as in various machines and vehicles. Commercially-available pails can be stored in the cabinet. Operating air pressure/0.39 to 0.88 MPa.

    Type Other
    Lubricator -
    From: ₹ 155,445.51
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship
Type
Other

    You can add up to 6 items per a category to the compare list.

    Grease pump (for refilling, manually operated) w/ 1.5 m hose

        You can add up to 6 items per a category to the compare list.

        Grease Lubricator for Pail (Pneumatic Type)

            You can add up to 6 items per a category to the compare list.

            Lubricator (electric)

                You can add up to 6 items per a category to the compare list.

                Micro Hose (for Lubricator Connection)

                    You can add up to 6 items per a category to the compare list.

                    Big Lube (Manual Type)

                        You can add up to 6 items per a category to the compare list.

                        Hand bucket pump for greasing (manual)
                          Hand bucket pump for greasing (manual)
                          Hand bucket pump for greasing (manual)

                            You can add up to 6 items per a category to the compare list.

                            Hand Bucket Pump for Oil

                                You can add up to 6 items per a category to the compare list.

                                Carry Trolley
                                  Carry Trolley
                                  Carry Trolley

                                    You can add up to 6 items per a category to the compare list.

                                    Air Lubricator (Air Type)
                                      Brand

                                      ZAHREN

                                      YAMADA

                                      YAMADA

                                      YAMADA

                                      ZAHREN

                                      YAMADA

                                      YAMADA

                                      ZAHREN

                                      TRUSCO NAKAYAMA

                                      Product Series

                                      Grease pump (for refilling, manually operated) w/ 1.5 m hose

                                      Grease Lubricator for Pail (Pneumatic Type)

                                      Lubricator (electric)

                                      Micro Hose (for Lubricator Connection)

                                      Big Lube (Manual Type)

                                      Hand bucket pump for greasing (manual)

                                      Hand Bucket Pump for Oil

                                      Carry Trolley

                                      Air Lubricator (Air Type)

                                      From

                                      ₹ 62,487.64

                                      ₹ 387,756.15

                                      ₹ 298,856.04

                                      ₹ 13,445.87

                                      ₹ 50,711.38

                                      ₹ 81,239.95

                                      ₹ 25,890.42

                                      ₹ 10,094.05

                                      ₹ 155,445.51

                                      Days to Ship 6 Day(s) or more 9 Day(s) or more 6 Day(s) or more 9 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                                      TypeLubricatorLubricatorLubricatorLubricatorLubricatorLubricatorLubricatorLubricatorLubricator
                                      Other---Option---Option-

                                      Loading...

                                      1. 1

                                      Related Categories to Grease Lubricators

                                      X
                                      whatsapp-qr whatsapp-icon