(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Greases

Grease is a lubricant in which a thickener is dispersed in lubricant oil to make it semi-solid or solid. It is used to lubricate a wide range of rotating and sliding parts such as automobiles, industrial machine and roller bearings. Additives are often used in grease, and antioxidants, corrosion inhibitors, and corrosion inhibitors are added. There are products that are suitable for high and low temperatures, so select operating temperature according to the operating environment and target. Mineral oil-based, synthetic oil-based, and silicone-based synthetic oils are used as grease base oils, and the properties such as heat resistance and lifespan vary depending on the type. Products that use soap-based calcium soap or lithium soap as a thickener are often all-purpose. Non-soap-based materials such as urea and fluoropolymer that use silica gel as a thickener are characterized by high heat-resistant.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • Others

40 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Shell Alvania Grease S

    Shell Alvania Grease S

    SYOWASHELL

    Lithium soap grease compounding various additives to the mineral oil type base oil, for a high performance, next-generation environmentally friendly grease that does not use raw materials with the possibility of adversely affecting the global environment.
    Versatile industrial grease is suitable for rolling bearings, sliding bearings, and various other greasing, just like Shell Alvania grease.
    Ideal for use as a grease for electric motors and precision machine tool bearings where especially high quality and performance are required.
    Can be used as a substitute for the Shell Alvania grease, and can be safely mixed with the Shell Alvania grease.
    [Features]
    · Environmental considerations:
    Not composed of any raw materials considered to have a negative effect on the environment.
    In addition to contributing to environmental preservation, it ensures a safe working environment.
    · Long Lubrication Span:
    Has excellent oxidation stability, maintains good lubrication performance for a long time, and shows a long lubrication life.
    · Wide working temperature range:
    Shell Alvania Grease S1: -35 to +120°C
    Shell Alvania Grease S2: -25 to +120°C
    Shell Alvania Grease S3: -20 to +135°C
    · Excellent mechanical stability:
    As it uses a thickener that's particularly mechanically superior among lithium soaps, even when it is used under severe conditions for a long period of time, it will not soften or flow out, maintaining excellent lubrication performance.
    · Excellent rust prevention:
    Exhibits excellent rust preventing performance even under high humidity conditions, enabling use as a rust-preventing grease.
    · Excellent water resistance:
    Excellent water retention and minimizes softening and spillage even when there is a lot of moisture.
    · Excellent acoustic characteristics:
    Satisfactory results were obtained for the stringent acoustic characteristics required for motors, etc.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y Y - - -
    From: ₹ 522.76
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)

    Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)

    KYODO YUSHI

    [Features]
    · Grease for Roller Bearings with excellent durability under high temperature conditions, adopting synthetic base oil having excellent heat resistance.
    · Also good at withstanding radiation.
    [Applications]
    · For lubricating various types of rolling bearings used under high temperature conditions.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - - - Y
    From: ₹ 4,015.04
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubricating Grease Multemp SRL (for Small Bearings)

    Lubricating Grease Multemp SRL (for Small Bearings)

    KYODO YUSHI

    [Features]
    ·Removal of impurities from main raw materials, careful selection of additives, use of base oil with appropriate viscosity, and special manufacturing processes in a dust-proof factory contribute to the reduction of bearing rotation noise.
    ·It has a lubricating life several times longer than that of commercially available wide-temperature range grease, enabling long-term lubrication at high temperatures. In addition, under general conditions, the bearing replacement cycle or grease replenishment cycle can be greatly extended.
    ·Suppresses heat generation in bearings and reduces torque loss due to grease
    ·It is an eco-marked product of the Japan Environment Association, whose main component is an ester-based synthetic oil that is highly biodegradable and has little impact on the ecosystem. (Eco Mark product certification number 05110012)
    ·It has stable lubricating performance over a wide temperature range, is excellent in quietness, and is a representative grease used by bearing manufacturers around the world.
    [Applications]
    ·For bearing lubrication of small precision electric motors, automobile electrical components, and home appliances

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - - - Y
    From: ₹ 3,013.15
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    General Purpose Silicone Grease for High Temperature Lubrication

    General Purpose Silicone Grease for High Temperature Lubrication

    SHIN-ETSU CHEMICAL

    Lubricating grease for high temperature.
    [Features]
    ·It has a wider operating temperature range than general mineral oil grease, and can be used in environments up to 200°C.
    [Applications]
    ·Ideal for lubricating bearings.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Tube / Can Y Y - - Y
    From: ₹ 1,662.31
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Urea Grease

    Urea Grease

    AS ONE

    [Features]
    · Urea-based grease made with refined mineral oil offering excellent thermal stability, as well as specially good heat resistance and water resistance.
    · Excellent anti-rust effects and wear resistance, enabling long term lubrication.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y Y - - -
    From: ₹ 954.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)

    BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)

    NOK KLUBER

    [Features]
     · Almost no solidification or residue generation during high-temperature use.
     · Excellent heat resistance and oxidation resistance.
     · Inert to most chemicals, solvents and fuels.
     · Will not adversely affect most rubbers and plastics.
    [Usage cases]
     · Equipment used under high-temperature conditions, such as conveyor chains and rollers used in drying ovens and kilns, film tenters, ovens and packaging machinery.
     · Machinery that comes into contact with chemicals, solvents or fuels such as centrifuges, solvent washing machines and chemical plants.
     · Rubbers and plastics including household appliances and equipment.
     · Pillow blocks, sliding bearings, rolling bearings, ball screws, oil seals, packing, etc., for the above machinery and equipment.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Can Y N - - -
    From: ₹ 91,034.05
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    BIOTEMP (General Purpose Biodegradable)

    BIOTEMP (General Purpose Biodegradable)

    KYODO YUSHI

    Biodegradable grease that has acquired the Eco Mark.
    [Features]
    ·Grease that is not only environmentally friendly, but also has excellent lubricity, heat resistance, and durability, and has a wide range of uses.
    [Applications]
    ·For lubrication of sliding parts such as bearings, gears, and bushes in agriculture, construction machinery, harbors, flood control equipment, and trucks.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - - - Y
    From: ₹ 1,248.35
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    HVG, High Vacuum Grease, Light White Transparent Color

    HVG, High Vacuum Grease, Light White Transparent Color

    DOWCORNINGTORAY

    High viscosity dimethyl silicone oil distilled with high purity is used as a base for high-vacuum grease.
    [Features]
    · Excellent lubricity, sealability, chemical resistance, water resistance, heat resistance, cold resistance, oxidation resistance, etc.
    · Possesses properties suitable for many usage environments.
    · Operating temperature range: -40 – +180°C.
    [Applications]
    · Useful for sealing and mold release for valves/shafts/seals.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Tube Y Y Y - Y
    From: ₹ 2,905.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Silicone Grease Mate Tube Type Spray Type
    Silicone Grease Mate Tube Type Spray Type
    Silicone Grease Mate Tube Type Spray Type

    Silicone Grease Mate Tube Type Spray Type

    KUREENJINEERING

    Silicone grease with excellent heat, cold and water resistance as well as durability.
    [Features]
    · Fluororesin (PTFE) that can maintain a powerful lubrication force for a long time.
    · Stable operation over a wide temperature range of -50°C to +250°C. Exhibits oxidation stability and mechanical stability.
    [Applications]
    · Lubrication for around brakes, brake moving parts, various cables, or wire.
    · Mobile/drive part lubricant for fishing gear, cameras, clocks, OA equipment, various audio deck input dampers, etc.
    · Lubrication of O ring of disc brake, brake moving part, moving part and each part of drive system.
    · Areas (within freezer) requiring resistance to cold/water, parts (ventilators used under high temperatures) with wide temperature range, low to medium load areas.
    · Maintenance of plastic and rubber parts (rubber bushing, O-rings, plastic gears, etc.).

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Spray / Tube Y - - - Y
    From: ₹ 900.09
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sealing Grease for High Vacuum Applications
    Sealing Grease for High Vacuum Applications
    Sealing Grease for High Vacuum Applications
    Sealing Grease for High Vacuum Applications
    Sealing Grease for High Vacuum Applications

    Sealing Grease for High Vacuum Applications

    SHIN-ETSU CHEMICAL

    Grease for electrical insulation and seals for high vacuum.
    [Features]
    ·Excellent heat resistance, oxidation resistance, and chemical stability.
    ·It has excellent compatibility with the sliding parts and gaskets, and is widely used for sealing various high-vacuum equipment.
    [Applications]
    ·Ideal for various high-vacuum equipment.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    In container Y - - - Y
    From: ₹ 1,649.31
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sumitec F971 for Lubrication in Clean Rooms

    Sumitec F971 for Lubrication in Clean Rooms

    SUMICO

    Fluorine grease for cleanroom.
    [Features]
    ・ The grease color is white. Excellent low evaporation and heat resistance
    ・ Excellent chemical resistance, ideal for use in cleanroom
    ・ It has little effect on rubber and plastic
    [Applications]
    ・ It can be used as a lubricant in special environments such as cleanroom
    ・ It can be used for bearings and sliding parts at high temperatures

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    In container Y - - - Y
    From: ₹ 13,488.91
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Multipurpose Grease

    Multipurpose Grease

    AS ONE

    High-performance multipurpose grease blended with synthetic base oil containing ultrafine PTFE. Almost no separation, hardening or drying, and can be used securely for plastic and O-rings.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Can Y - - - -
    From: ₹ 3,683.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Silicone Oil Compound EA920AF-21

    Silicone Oil Compound EA920AF-21

    ESCO

    【Product Specifications】
    ・For general use
    ・For heat release
    ・Operating temperature range: -50 to 200℃
    ・Content-200g
    ・Color-White
    ・Viscosity (JIS)-328
    ・Excellent in conduction of heat and electric property. For heat release and insulation of semiconductor devices such as transistor, thermistor.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 5,880.15
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubricating Grease Layermax Super (Large Bearings)

    Lubricating Grease Layermax Super (Large Bearings)

    KYODO YUSHI

    [Features]
    ·Developed to extend the lubrication life of industrial motor bearings
    ·It has more than double the durability of conventional products and is excellent in heat resistance and rust resistance, and is recommended by major industrial motor manufacturers.
    [Applications]
    ·For industrial motor bearing lubrication such as blowers, pumps and compressors

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - Y - Y
    From: ₹ 3,072.11
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubricating Grease Multemp LRL (for Ball Screws)

    Lubricating Grease Multemp LRL (for Ball Screws)

    KYODO YUSHI

    [Features]
    · Has excellent oxidation stability, and has a lubrication life that is several times that of commercially available grease.
    · Suppresses bearing wear as much as possible, and also supports rust prevention in harsh environments such as humidity and salt water, etc.
    · Recommended for the ball screws of machine tools.
    [Applications]
    · For lubrication of ball screws (manual greasing), linear motion guide devices and various other bearings.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - Y - Y
    From: ₹ 3,013.15
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubricating Grease SYNTROX EP (High-Performance General Purpose Type)

    Lubricating Grease SYNTROX EP (High-Performance General Purpose Type)

    KYODO YUSHI

    [Features]
    · Excellent heat resistance and oxidation stability reduces deterioration and extends the period between replenishment.
    · Reduces wear and friction, stabilizes shaft feed accuracy and reduces maintenance costs.
    [Applications]
    · Functions as a multipurpose grease for linear guide bearing lubrication.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - Y - Y
    From: ₹ 931.98
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Molybdenum Grease (Contains Molybdenum Disulfide)

    Molybdenum Grease (Contains Molybdenum Disulfide)

    AS ONE

    [Features]
    · Molybdenum disulfide blended with lithium grease.
    · Molybdenum disulfide adheres to metal surface and prevents galling, abrasion and seizing caused by insufficient oil or loads.
    · Smooths out the movement of machines and the like, extends the duration of refueling periods, and doubles the service life of machines and parts.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows - - - - -
    From: ₹ 1,292.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Grease G30/G40/HIVAC 100 g

    Grease G30/G40/HIVAC 100 g

    AS ONE

    [Features]
    · Can be used in a wide range of temperatures, with excellent water resistance. (1-8933-01, 02)
    · Can be used for high-vacuum seals and insulation seals. (1-8933-03)

    • Volume Discount
    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    In container Y N N N Y
    From: ₹ 2,589.41
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chain&Wire Grease Spray EA920AE-10

    Chain&Wire Grease Spray EA920AE-10

    ESCO

    【Product Specifications】
    ・Content-430ml
    ・Extreme-pressure lubrication film agent
    ・Lubricating chain, wire, cable.
    ・Mixing high-purity molybdenum

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,493.29
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Silicone Grease Spray

    Silicone Grease Spray

    ICHINENCHEMICAL

    [Features]
    · Heat-resistant, cold-resistant, water-resistant grease.
    · Prevents wear and deterioration of rubber and plastic.
    · The product can be used over a broad temperature range, from -40 to 180°C.
    · Like general grease, it is chemically inert, does not drip at high temperatures, and does not solidify at low temperatures.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Spray Y Y - - Y
    From: ₹ 2,449.00
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    General Purpose Silicone Grease for Low Temperature Lubrication

    General Purpose Silicone Grease for Low Temperature Lubrication

    SHIN-ETSU CHEMICAL

    [Features]
    · Grease with superior water resistance that can be used in a wide range of temperatures.
    [Applications]
    · Low temperature machine lubrication.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Tube Y Y - - Y
    From: ₹ 1,662.31
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chassis grease

    Chassis grease

    AS ONE

    [Features]
    · General purpose type grease.
    · With strong adhesion and high water resistance, it is suitable for general lubrication areas and sliding parts.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows - Y - - -
    From: ₹ 906.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Urea Grease Spray EA920AE-7

    Urea Grease Spray EA920AE-7

    ESCO

    【Product Specifications】
    ・Content-430ml
    ・For greasing the places unfeedable for a long time.
    ・Long-life urea grease which prevents bad lubrication

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,524.62
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Molybdenum Grease Spray EA920AE-8

    Molybdenum Grease Spray EA920AE-8

    ESCO

    【Product Specifications】
    ・Content-430ml
    ・Excellent extreme-pressure and oxidized stability, and heat, water, acid resistance.
    ・Lubricating bearing, cable, parts in high temperature.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,524.62
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Grease for High-Temperature Lubrication EA920AF-22

    Grease for High-Temperature Lubrication EA920AF-22

    ESCO

    【Product Specifications】
    ・Content…100g
    ・For high-temperature lubrication
    ・Color…Beige
    ・Category temperature range…-30 to 200°C
    ・For general,sealing type,and bearing lubrication
    ・Consistency…240 to 280

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 2,676.35
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Full Tribo MH, for Ultra-High Temperature Bearing

    Full Tribo MH, for Ultra-High Temperature Bearing

    KYODO YUSHI

    A high-viscosity grade product carefully selected for high-temperature lubrication.
    [Features]
    ·It uses a base oil with a high viscosity index, and since it has little temperature-viscosity change and excellent heat resistance, it can be used stably even in high-temperature environments.
    ·It has excellent oxidation resistance, less deterioration, and a long service life. Maintenance-free and can be used for a long time without replenishment
    ·It has the high rust resistance required for bearings.
    ·The thickener component, PTFE, has performance as a solid lubricant and has excellent friction and wear resistance properties. Therefore, it maintains excellent lubricity even at high temperatures around 200°C.
    ·Because it is chemically stable, it has acid resistance, alkali resistance, oil resistance, and chemical resistance.
    ·Furutoribo MH has improved rust resistance
    [Applications]
    ·For lubrication of high-temperature equipment, equipment involving chemicals and solvents, electronics, and resin mechanical parts

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows Y - Y - Y
    From: ₹ 38,461.44
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Thermo-Conductive RTV Rubber (Cold Curing Type)

    Thermo-Conductive RTV Rubber (Cold Curing Type)

    SHIN-ETSU CHEMICAL

    [Features]
    ・ Since it is a paste or liquid, it can be used for various heating element shapes
    ・ Hardens into a rubber elastic body by reacting with moisture or heating
    ・ In addition to heat dissipation of the heating element, adhesive fixing, potting and sealing for the purpose of insulation and moisture prevention are possible
    ・ UL certified product (UL94 V-0)
    [Applications]
    ・ Dissipate heat from complicated-shaped parts where sheets cannot be attached
    ・ Adhesive fixing of heating element
    ・ Heat dissipation from uneven areas

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Tube Y - - - Y
    From: ₹ 22,107.58
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    High Lubrication and Heat Resistant Grease Spray

    High Lubrication and Heat Resistant Grease Spray

    AS ONE

    PTFE is blended to form a strong film with excellent lubricant properties. Minimizes the emission of softening effluent in high temperature ranges.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Spray - Y - - -
    From: ₹ 1,554.49
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lithium Grease

    Lithium Grease

    AS ONE

    [Features]
    · A versatile type with mineral oil as its base.
    · Excellent lubricity, durability, oxidation stability and mechanical stability, and particularly suitable for high-speed bearings.
    · Can also be used for lubrication or rust prevention for outdoor equipment.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Bellows - - Y - -
    From: ₹ 594.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PTFE Grease

    PTFE Grease

    TGK

    [Features]
    · It is grease mixed chemically with fluorine resin oil and inert and highly heat resistant high-grade powder material.
    · It can be used for lubrication grease of oxygen piping, valve lubricant, sealing material, mold release agent, masking agent, for chemical pumps, and initial lubricant of gland packing.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    Tube - - - - -
    From: ₹ 5,002.98
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra-Water Rust Grease Spray EA920AE-4

    Ultra-Water Rust Grease Spray EA920AE-4

    ESCO

    【Product Specifications】
    ・Content …430ml
    ・Usage Temperature Range …-20 To 200℃
    ・High-performance Calcium Sulfonate Complex Grease That Provides Excellent Waterproof, Withstanding Load, And Heat Resistance And Overwhelming Lubrication And Anti-rust Property For A LongPeriod Of Time.
    ・For Greasing Sections That Cannot Be Lubricated For A Long Time, Such As Metal Sections Of Bearings, Conveyors, And Rails; Outdoor Equipment; And Agricultural/construction/harbor Machinery.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 2,464.87
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lithium Grease Spray EA920AE-5

    Lithium Grease Spray EA920AE-5

    ESCO

    【Product Specifications】
    ・Content-430ml
    ・For rust-proofing guide rail, bearing, tools, etc.
    ・High viscosity and high durability grease

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,365.22
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Grease mate EA920CB

    Grease mate EA920CB

    ESCO

    【Product Specifications】
    ・Excellent in lubrication and anti-rust performance, heat and water resistant long-life grease
    ・Better mechanical stability, hard to be softened, no flowout and splash.
    ・Content-300ml
    ・Qty per unit…1 pc

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,324.13
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lubrication Spray EA920CB-3

    Lubrication Spray EA920CB-3

    ESCO

    【Product Specifications】
    ・Content-300ml
    ・Heat and pressure resistance and high penetration provide excellent anti-seizure and anti-galling effects.
    ・For places where grease cannot be supplied for a long time such as bearing, water pump, distributor shaft, dynamo, bolt joint, door regulator, electric tools, agricultural machines, etc.
    ・Lithium soap base mixed with high-purity molybdenum disulfide

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,590.65
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Silicon grease mate EA920CC-1

    Silicon grease mate EA920CC-1

    ESCO

    【Product Specifications】
    ・Temperature: -50℃ to 250℃
    ・Effect-oxidized stability, heat and cold resistance, water resistance, mechanical stability.
    ・Applicable to rubber, plastics.
    ・Fluorine resin blended.
    ・Content…180ml
    ・Shape…Spray

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,592.45
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Grease Spray EA920TD

    Grease Spray EA920TD

    ESCO

    【Product Specifications】
    ・Content-340ml
    ・When sprayed, a heavy load resistant tough grease soft film is created and adheres to metal surface firmly.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 2,121.25
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chassis Grease

    Chassis Grease

    ESCO

    It has excellent oil resistance and lubricity, and is suitable for lubricating light duty rolling and sliding bearings, etc.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 858.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cartridge Grease

    Cartridge Grease

    ESCO

    【Product Specifications】
    ・Content-400g (NLGL-2)
    ・When -10 is used in a bearing, the maximum allowable temperature is 80℃.
    ・This product can be used for PRESSOL's grease guns, EA991CN-1 to -10,EA166DN-1, -10 and (old model)EA166DN-20.
    ・Service temperature…-30 to 120℃(80℃)
    ・Application…Versatile, bearings etc.

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 2,077.65
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Molybdenum Dioxide Grease

    Molybdenum Dioxide Grease【20 Pieces Per Package】

    ESCO

    [Features]
    It has heat, water, and acid resistance, and has excellent resistance to high temperatures, extreme pressure, and chemicals.
    [Applications]
    Grease up areas that cannot be lubricated for a long period of time, lubrication in high temperature range

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 1,034.70
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lithium Grease (1 to 20)

    Lithium Grease (1 to 20)【1-20 Pieces Per Package】

    ESCO

    [Features/Specifications]
    ·Lithium soap group
    ·It has high oxidative stability and can withstand long-term use.
    ·Color: tan
    ·Quantity: EA991C-3: 400 g, EA991C-13: 400 g × 20 pcs. (1 box)
    ·Operating temperature range: -10 to 120°C
    ·Specifications: NLGI-1

    Type Heat-Resistance Water-Resistant Corrosion Resistance Alkali resistance Cold Resistance
    - - - - - -
    From: ₹ 841.15
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
From
Days to Ship
Type
Heat-Resistance
Water-Resistant
Corrosion Resistance
Alkali resistance
Cold Resistance

    You can add up to 6 items per a category to the compare list.

    Shell Alvania Grease S

        You can add up to 6 items per a category to the compare list.

        Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)

            You can add up to 6 items per a category to the compare list.

            Lubricating Grease Multemp SRL (for Small Bearings)

                You can add up to 6 items per a category to the compare list.

                General Purpose Silicone Grease for High Temperature Lubrication

                    You can add up to 6 items per a category to the compare list.

                    Urea Grease

                        You can add up to 6 items per a category to the compare list.

                        BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)

                            You can add up to 6 items per a category to the compare list.

                            BIOTEMP (General Purpose Biodegradable)

                                You can add up to 6 items per a category to the compare list.

                                HVG, High Vacuum Grease, Light White Transparent Color

                                    You can add up to 6 items per a category to the compare list.

                                    Silicone Grease Mate Tube Type Spray Type
                                      Silicone Grease Mate Tube Type Spray Type
                                      Silicone Grease Mate Tube Type Spray Type

                                        You can add up to 6 items per a category to the compare list.

                                        Sealing Grease for High Vacuum Applications
                                          Sealing Grease for High Vacuum Applications
                                          Sealing Grease for High Vacuum Applications
                                          Sealing Grease for High Vacuum Applications
                                          Sealing Grease for High Vacuum Applications

                                            You can add up to 6 items per a category to the compare list.

                                            Sumitec F971 for Lubrication in Clean Rooms

                                                You can add up to 6 items per a category to the compare list.

                                                Multipurpose Grease

                                                    You can add up to 6 items per a category to the compare list.

                                                    Silicone Oil Compound EA920AF-21

                                                        You can add up to 6 items per a category to the compare list.

                                                        Lubricating Grease Layermax Super (Large Bearings)

                                                            You can add up to 6 items per a category to the compare list.

                                                            Lubricating Grease Multemp LRL (for Ball Screws)

                                                                You can add up to 6 items per a category to the compare list.

                                                                Lubricating Grease SYNTROX EP (High-Performance General Purpose Type)

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Molybdenum Grease (Contains Molybdenum Disulfide)

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Grease G30/G40/HIVAC 100 g

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Chain&Wire Grease Spray EA920AE-10

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Silicone Grease Spray

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    General Purpose Silicone Grease for Low Temperature Lubrication

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Chassis grease

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Urea Grease Spray EA920AE-7

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Molybdenum Grease Spray EA920AE-8

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Grease for High-Temperature Lubrication EA920AF-22

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        Full Tribo MH, for Ultra-High Temperature Bearing

                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                            Thermo-Conductive RTV Rubber (Cold Curing Type)

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                High Lubrication and Heat Resistant Grease Spray

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    Lithium Grease

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        PTFE Grease

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Ultra-Water Rust Grease Spray EA920AE-4

                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                Lithium Grease Spray EA920AE-5

                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                    Grease mate EA920CB

                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                        Lubrication Spray EA920CB-3

                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                            Silicon grease mate EA920CC-1

                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                Grease Spray EA920TD

                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                    Chassis Grease

                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                        Cartridge Grease

                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                            Molybdenum Dioxide Grease

                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                Lithium Grease (1 to 20)
                                                                                                                                                                  Brand

                                                                                                                                                                  SYOWASHELL

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  SHIN-ETSU CHEMICAL

                                                                                                                                                                  AS ONE

                                                                                                                                                                  NOK KLUBER

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  DOWCORNINGTORAY

                                                                                                                                                                  KUREENJINEERING

                                                                                                                                                                  SHIN-ETSU CHEMICAL

                                                                                                                                                                  SUMICO

                                                                                                                                                                  AS ONE

                                                                                                                                                                  ESCO

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  AS ONE

                                                                                                                                                                  AS ONE

                                                                                                                                                                  ESCO

                                                                                                                                                                  ICHINENCHEMICAL

                                                                                                                                                                  SHIN-ETSU CHEMICAL

                                                                                                                                                                  AS ONE

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  KYODO YUSHI

                                                                                                                                                                  SHIN-ETSU CHEMICAL

                                                                                                                                                                  AS ONE

                                                                                                                                                                  AS ONE

                                                                                                                                                                  TGK

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  ESCO

                                                                                                                                                                  Product Series

                                                                                                                                                                  Shell Alvania Grease S

                                                                                                                                                                  Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)

                                                                                                                                                                  Lubricating Grease Multemp SRL (for Small Bearings)

                                                                                                                                                                  General Purpose Silicone Grease for High Temperature Lubrication

                                                                                                                                                                  Urea Grease

                                                                                                                                                                  BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)

                                                                                                                                                                  BIOTEMP (General Purpose Biodegradable)

                                                                                                                                                                  HVG, High Vacuum Grease, Light White Transparent Color

                                                                                                                                                                  Silicone Grease Mate Tube Type Spray Type

                                                                                                                                                                  Sealing Grease for High Vacuum Applications

                                                                                                                                                                  Sumitec F971 for Lubrication in Clean Rooms

                                                                                                                                                                  Multipurpose Grease

                                                                                                                                                                  Silicone Oil Compound EA920AF-21

                                                                                                                                                                  Lubricating Grease Layermax Super (Large Bearings)

                                                                                                                                                                  Lubricating Grease Multemp LRL (for Ball Screws)

                                                                                                                                                                  Lubricating Grease SYNTROX EP (High-Performance General Purpose Type)

                                                                                                                                                                  Molybdenum Grease (Contains Molybdenum Disulfide)

                                                                                                                                                                  Grease G30/G40/HIVAC 100 g

                                                                                                                                                                  Chain&Wire Grease Spray EA920AE-10

                                                                                                                                                                  Silicone Grease Spray

                                                                                                                                                                  General Purpose Silicone Grease for Low Temperature Lubrication

                                                                                                                                                                  Chassis grease

                                                                                                                                                                  Urea Grease Spray EA920AE-7

                                                                                                                                                                  Molybdenum Grease Spray EA920AE-8

                                                                                                                                                                  Grease for High-Temperature Lubrication EA920AF-22

                                                                                                                                                                  Full Tribo MH, for Ultra-High Temperature Bearing

                                                                                                                                                                  Thermo-Conductive RTV Rubber (Cold Curing Type)

                                                                                                                                                                  High Lubrication and Heat Resistant Grease Spray

                                                                                                                                                                  Lithium Grease

                                                                                                                                                                  PTFE Grease

                                                                                                                                                                  Ultra-Water Rust Grease Spray EA920AE-4

                                                                                                                                                                  Lithium Grease Spray EA920AE-5

                                                                                                                                                                  Grease mate EA920CB

                                                                                                                                                                  Lubrication Spray EA920CB-3

                                                                                                                                                                  Silicon grease mate EA920CC-1

                                                                                                                                                                  Grease Spray EA920TD

                                                                                                                                                                  Chassis Grease

                                                                                                                                                                  Cartridge Grease

                                                                                                                                                                  Molybdenum Dioxide Grease【20 Pieces Per Package】

                                                                                                                                                                  Lithium Grease (1 to 20)【1-20 Pieces Per Package】

                                                                                                                                                                  From

                                                                                                                                                                  ₹ 10,455.02

                                                                                                                                                                  ₹ 4,015.04

                                                                                                                                                                  ₹ 3,013.15

                                                                                                                                                                  ₹ 1,662.31

                                                                                                                                                                  ₹ 954.05

                                                                                                                                                                  ₹ 91,034.05

                                                                                                                                                                  ₹ 24,966.84

                                                                                                                                                                  ₹ 2,905.00

                                                                                                                                                                  ₹ 900.09

                                                                                                                                                                  ₹ 1,649.31

                                                                                                                                                                  ₹ 13,488.91

                                                                                                                                                                  ₹ 3,683.00

                                                                                                                                                                  ₹ 5,880.15

                                                                                                                                                                  ₹ 3,072.11

                                                                                                                                                                  ₹ 3,013.15

                                                                                                                                                                  ₹ 18,639.55

                                                                                                                                                                  ₹ 1,292.00

                                                                                                                                                                  ₹ 2,589.41

                                                                                                                                                                  ₹ 1,493.29

                                                                                                                                                                  ₹ 2,449.00

                                                                                                                                                                  ₹ 1,662.31

                                                                                                                                                                  ₹ 906.00

                                                                                                                                                                  ₹ 1,524.62

                                                                                                                                                                  ₹ 1,524.62

                                                                                                                                                                  ₹ 2,676.35

                                                                                                                                                                  ₹ 38,461.44

                                                                                                                                                                  ₹ 22,107.58

                                                                                                                                                                  ₹ 1,554.49

                                                                                                                                                                  ₹ 594.00

                                                                                                                                                                  ₹ 5,002.98

                                                                                                                                                                  ₹ 2,464.87

                                                                                                                                                                  ₹ 1,365.22

                                                                                                                                                                  ₹ 1,324.13

                                                                                                                                                                  ₹ 1,590.65

                                                                                                                                                                  ₹ 1,592.45

                                                                                                                                                                  ₹ 2,121.25

                                                                                                                                                                  ₹ 858.00

                                                                                                                                                                  ₹ 2,077.65

                                                                                                                                                                  ₹ 20,694.00

                                                                                                                                                                  ₹ 959.95

                                                                                                                                                                  Days to Ship 11 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 13 Day(s) or more 8 Day(s) or more 5 Day(s) or more 5 Day(s) or more 8 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 8 Day(s) or more 9 Day(s) or more 8 Day(s) or more 5 Day(s) or more 8 Day(s) or more 8 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 8 Day(s) or more 5 Day(s) or more 10 Day(s) or more 8 Day(s) or more 5 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 9 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 8 Day(s) or more
                                                                                                                                                                  TypeBellowsBellowsBellowsTube / CanBellowsCanBellowsTubeSpray / TubeIn containerIn containerCan-BellowsBellowsBellowsBellowsIn container-SprayTubeBellows---BellowsTubeSprayBellowsTube----------
                                                                                                                                                                  Heat-ResistanceYYYYYYYYYYYY-YYY-Y-YY----YY-------------
                                                                                                                                                                  Water-ResistantY--YYN-Y---------N-YYY-----Y------------
                                                                                                                                                                  Corrosion Resistance-------Y-----YYY-N-------Y--Y-----------
                                                                                                                                                                  Alkali resistance-----------------N----------------------
                                                                                                                                                                  Cold Resistance-YYY--YYYYY--YYY-Y-YY----YY-------------

                                                                                                                                                                  Loading...

                                                                                                                                                                  1. 1

                                                                                                                                                                  Related Categories to Greases

                                                                                                                                                                  X
                                                                                                                                                                  whatsapp-qr whatsapp-icon