(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
70 items
You can add up to 6 items per a category to the compare list.
SYOWASHELL
Lithium soap grease compounding various additives to the mineral oil type base oil, for a high performance, next-generation environmentally friendly grease that does not use raw materials with the possibility of adversely affecting the global environment.
Versatile industrial grease is suitable for rolling bearings, sliding bearings, and various other greasing, just like Shell Alvania grease.
Ideal for use as a grease for electric motors and precision machine tool bearings where especially high quality and performance are required.
Can be used as a substitute for the Shell Alvania grease, and can be safely mixed with the Shell Alvania grease.
[Features]
· Environmental considerations:
Not composed of any raw materials considered to have a negative effect on the environment.
In addition to contributing to environmental preservation, it ensures a safe working environment.
· Long Lubrication Span:
Has excellent oxidation stability, maintains good lubrication performance for a long time, and shows a long lubrication life.
· Wide working temperature range:
Shell Alvania Grease S1: -35 to +120°C
Shell Alvania Grease S2: -25 to +120°C
Shell Alvania Grease S3: -20 to +135°C
· Excellent mechanical stability:
As it uses a thickener that's particularly mechanically superior among lithium soaps, even when it is used under severe conditions for a long period of time, it will not soften or flow out, maintaining excellent lubrication performance.
· Excellent rust prevention:
Exhibits excellent rust preventing performance even under high humidity conditions, enabling use as a rust-preventing grease.
· Excellent water resistance:
Excellent water retention and minimizes softening and spillage even when there is a lot of moisture.
· Excellent acoustic characteristics:
Satisfactory results were obtained for the stringent acoustic characteristics required for motors, etc.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | Y | - | - | - | - |
From: ₹ 522.76 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lubricating Grease Multemp SRL (for Small Bearings)
KYODO YUSHI
[Features]
·Removal of impurities from main raw materials, careful selection of additives, use of base oil with appropriate viscosity, and special manufacturing processes in a dust-proof factory contribute to the reduction of bearing rotation noise.
·It has a lubricating life several times longer than that of commercially available wide-temperature range grease, enabling long-term lubrication at high temperatures. In addition, under general conditions, the bearing replacement cycle or grease replenishment cycle can be greatly extended.
·Suppresses heat generation in bearings and reduces torque loss due to grease
·It is an eco-marked product of the Japan Environment Association, whose main component is an ester-based synthetic oil that is highly biodegradable and has little impact on the ecosystem. (Eco Mark product certification number 05110012)
·It has stable lubricating performance over a wide temperature range, is excellent in quietness, and is a representative grease used by bearing manufacturers around the world.
[Applications]
·For bearing lubrication of small precision electric motors, automobile electrical components, and home appliances
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | - | - | - | Y | - |
From: ₹ 3,013.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General Purpose Silicone Grease for High Temperature Lubrication
SHIN-ETSU CHEMICAL
Lubricating grease for high temperature.
[Features]
·It has a wider operating temperature range than general mineral oil grease, and can be used in environments up to 200°C.
[Applications]
·Ideal for lubricating bearings.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Tube / Can | Y | Y | - | - | Y | - |
From: ₹ 1,662.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sealing Grease for High Vacuum Applications
SHIN-ETSU CHEMICAL
Grease for electrical insulation and seals for high vacuum.
[Features]
·Excellent heat resistance, oxidation resistance, and chemical stability.
·It has excellent compatibility with the sliding parts and gaskets, and is widely used for sealing various high-vacuum equipment.
[Applications]
·Ideal for various high-vacuum equipment.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
In container | Y | - | - | - | Y | - |
From: ₹ 1,649.31 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)
KYODO YUSHI
[Features]
· Grease for Roller Bearings with excellent durability under high temperature conditions, adopting synthetic base oil having excellent heat resistance.
· Also good at withstanding radiation.
[Applications]
· For lubricating various types of rolling bearings used under high temperature conditions.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | - | - | - | Y | - |
From: ₹ 4,015.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Grease Lubricator for Pail (Pneumatic Type)
YAMADA
110 Type high function air powered pump and inductor plate are set with the hand lift (cart) in this pressure delivery grease pump. In addition to greasing rolling stock and machinery, this grease supply pump is ideal for the maintenance of various equipment and facilities in all fields, and for greasing products on production lines.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Lubricator | - | - | - | - | - | - |
From: ₹ 387,756.15 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hose and Nozzle for Grease Gun (For hydraulic nipples)
TRUSCO NAKAYAMA
Hose and nozzle for hydraulic nipples.
[Features]
· Connection thread diameter: R1/8.
· A choice of jointing hoses and nozzles for various uses is available.
[Applications]
· Compatible with various injection work and grease guns.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 2,154.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
"Auto Grease Cup" (Spring Type / Automatic Grease Injector)
TRUSCO NAKAYAMA
[Features]
· Grease is automatically supplied for one to three weeks with one lubrication.
· Adopts a transparent body so the inside can be seen.
[Applications]
· Shipbuilding: for maintenance of winches and power generators.
· Construction related: Diggers, bulldozers, belt conveyors, etc.
· Iron/steel: for maintenance of compression rollers, cranes, etc.
· Food/chemicals: for maintenance of manufacturing machinery and factory equipment.
· Other: Maintenance of various machines' driving parts.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 2,408.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
· Can be used in a wide range of temperatures, with excellent water resistance. (1-8933-01, 02)
· Can be used for high-vacuum seals and insulation seals. (1-8933-03)
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
In container | Y | N | N | N | Y | - |
From: ₹ 2,589.41 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cartridge Grease Can (for Cartridge Grease and Hand Packing) Lever Type Grease Can
YAMADA
This is a grease gun usable with both a bellows cartridge and manual filling.
[Features]
· Hand-type grease gun that can be used easily, even outdoors where there is no power or air supply.
· Since bellows cartridge grease can be used, grease setting is done simply and speedily.
· Prevents dust from entering and prevents hands from getting soiled.
· An the grease is put directly into the oil tube, special greases can also be used.
[Applications]
· Optimal for greasing of construction machinery, agricultural machinery, and all other types of machinery.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 5,260.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
This is a nozzle for lubricators and grease guns.
3 types are available: straight, pent, and flexible.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 1,017.64 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
One Hand Grease Gun (for Both Cartridge Grease and Use by Hand)
YAMADA
One-handed operation is ideal for lubrication work in tight and high locations. Both 80 g cartridges and hand-filled 130 g cartridges can be used.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 3,177.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nozzle For Grease Guns (For CNP-1/CNP-2)
YAMADA
This is a chuck nozzle for CNP-1 and CNP-2.
[Part Number]: CNP-1H
Compatible main body: CNP-1
[Part Number]: CNP-2H
Compatible main body: CNP-2
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 1,033.27 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rechargeable Electric Grease Gun EA991-14
ESCO
【Product Specifications】
・Volume-400g
・Normal discharge pressure-22Mpa
・Discharge amount-70g/min
・Recharge time-1 hour
・NLGI-1 to 2.
・Nozzle length-750mm
・Pipe dim.-dia.55x280mm
・Weight-3.63kg (including batteries)
・Accessories-Recharger, lithium ion battery, shoulder belt, case
・Description- Body
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 40,476.27 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lubricating Grease Multemp LRL (for Ball Screws)
KYODO YUSHI
[Features]
· Has excellent oxidation stability, and has a lubrication life that is several times that of commercially available grease.
· Suppresses bearing wear as much as possible, and also supports rust prevention in harsh environments such as humidity and salt water, etc.
· Recommended for the ball screws of machine tools.
[Applications]
· For lubrication of ball screws (manual greasing), linear motion guide devices and various other bearings.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | - | Y | - | Y | - |
From: ₹ 3,013.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sumitec F971 for Lubrication in Clean Rooms
SUMICO
Fluorine grease for cleanroom.
[Features]
・ The grease color is white. Excellent low evaporation and heat resistance
・ Excellent chemical resistance, ideal for use in cleanroom
・ It has little effect on rubber and plastic
[Applications]
・ It can be used as a lubricant in special environments such as cleanroom
・ It can be used for bearings and sliding parts at high temperatures
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
In container | Y | - | - | - | Y | - |
From: ₹ 13,488.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Grease Gun with High Pressure Cartridge (Combines Cartridge Grease and Manual Filling Types)
YAMADA
[Features]
· This is a grease gun usable with both a 420 cc cartridge and manual filling.
· Grease can be replaced speedily without the hands getting dirty.
· Uses an easy-to-grasp rubber grip.
· Suited to solidified areas where especially high pressure is required.
· By extending the lever by 50 mm (400 mm), operation force is improved by 15%. (In-house comparison)
[Applications]
· For lubricating construction and agricultural machinery.
· Ideal for the caterpillar tracks of heavy machinery.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 7,693.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nozzle for Grease Gun (for Nailing Nipple)
YAMADA
[Features]
This is a metal type nozzle for driving nipples.
It is ideal for greasing in narrow spaces such as bearings
[Applications]
Nozzle for driving nipples
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 833.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMADA
[Features]
· Ideal for when greasing with a pipe-type nozzle is difficult.
· Can be mounted on a grease gun.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 2,262.85 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Direct grease injection type lever-action grease gun set.
[Features]
· Can be operated with one hand.
· Nozzle connection screw: Rc 1/8.
[Applications]
· Dedicated for manual filling.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 4,384.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Molybdenum Grease (Contains Molybdenum Disulfide)
AS ONE
[Features]
· Molybdenum disulfide blended with lithium grease.
· Molybdenum disulfide adheres to metal surface and prevents galling, abrasion and seizing caused by insufficient oil or loads.
· Smooths out the movement of machines and the like, extends the duration of refueling periods, and doubles the service life of machines and parts.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | - | - | - | - | - | - |
From: ₹ 1,292.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)
NOK KLUBER
[Features]
· Almost no solidification or residue generation during high-temperature use.
· Excellent heat resistance and oxidation resistance.
· Inert to most chemicals, solvents and fuels.
· Will not adversely affect most rubbers and plastics.
[Usage cases]
· Equipment used under high-temperature conditions, such as conveyor chains and rollers used in drying ovens and kilns, film tenters, ovens and packaging machinery.
· Machinery that comes into contact with chemicals, solvents or fuels such as centrifuges, solvent washing machines and chemical plants.
· Rubbers and plastics including household appliances and equipment.
· Pillow blocks, sliding bearings, rolling bearings, ball screws, oil seals, packing, etc., for the above machinery and equipment.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Can | Y | N | - | - | - | - |
From: ₹ 91,034.05 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BIOTEMP (General Purpose Biodegradable)
KYODO YUSHI
Biodegradable grease that has acquired the Eco Mark.
[Features]
·Grease that is not only environmentally friendly, but also has excellent lubricity, heat resistance, and durability, and has a wide range of uses.
[Applications]
·For lubrication of sliding parts such as bearings, gears, and bushes in agriculture, construction machinery, harbors, flood control equipment, and trucks.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | - | - | - | Y | - |
From: ₹ 1,248.35 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nozzle for Grease Gun (for Hydraulic Nipple)
YAMADA
[Features]
This is a metal type nozzle for hydraulic nipples.
Reliable lubrication even in narrow spaces
[Applications]
Nozzle for hydraulic nipples
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 915.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ZAHREN
[Features]
· Each pump prime will provide approx. 30 shots of grease.
· The grease does not need refilling since it can be set directly in commercially available 2.5 kg cans.
· Provided with a new-type pressure increase grease gun.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 4,045.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Auto Grease Cup (Spring Type / Automatic Grease Injector) Grease Cup Spring
TRUSCO NAKAYAMA
Model number: For "Auto Grease Cup" (spring type / automatic grease injector) for G30N and G60N.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 360.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lithium Grease (1 to 20)【1-20 Pieces Per Package】
ESCO
[Features/Specifications]
·Lithium soap group
·It has high oxidative stability and can withstand long-term use.
·Color: tan
·Quantity: EA991C-3: 400 g, EA991C-13: 400 g × 20 pcs. (1 box)
·Operating temperature range: -10 to 120°C
·Specifications: NLGI-1
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 841.15 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Capacity-400ml
・Maximum discharge pressure-25MPa
・Discharge volume per shot-1.00cc
・NLGI-1 to 2
・Pipe length-360mm
・Nozzle length-250mm
・With grease
・Use the bellows cartridges of EA991C-1 to -18.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 5,813.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・EA991CN-1-The handle work is light and the head is also lighter than others.EA991CN-2-The piston is steady in discharge and pressure can be applied securely.EA991CN-3-Stable greasing, not too light and not too heavy, can be realized.EA991CN-10-The tool can be handled with one hand and has a stable structure similar to -3.
・Pipe length-300mm
・Type…Pro pistol type
・Cylinder…500ml
・Cylinder…Alloy steel
・Grease…Cartridges Are EA991C-9、-10
・Grease…NLGI-1 to 2
・Included nozzle…450mm flexible hose with a coupler
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 7,151.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ZAHREN
Connection thread diameter: R1/8
Dedicated for K6, K5, K3 (KR gun) / B2, B3 guns
· Summary nipple: Pin type
· Weight (g): 150
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 6,972.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ZAHREN
[Features]
It is ideal for moving bale can compatible pumps.
[Applications]
Moving bale can compatible pumps
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Lubricator | - | - | - | - | - | Option |
From: ₹ 10,094.05 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
High-performance multipurpose grease blended with synthetic base oil containing ultrafine PTFE. Almost no separation, hardening or drying, and can be used securely for plastic and O-rings.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Can | Y | - | - | - | - | - |
From: ₹ 3,683.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Air inlet-1/4NPT
・Type…Pro standard
・Cylinder…500ml
・Grease…1 push 1 shot
・Grease…Manual filling Cartridge: EA991C-9, -10
・Grease…NLGI-1 to 2
・Included nozzle…150mm steel nozzle with a coupler
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 8,550.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ICHINENCHEMICAL
[Features]
· Heat-resistant, cold-resistant, water-resistant grease.
· Prevents wear and deterioration of rubber and plastic.
· The product can be used over a broad temperature range, from -40 to 180°C.
· Like general grease, it is chemically inert, does not drip at high temperatures, and does not solidify at low temperatures.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Spray | Y | Y | - | - | Y | - |
From: ₹ 2,449.00 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Full Tribo MH, for Ultra-High Temperature Bearing
KYODO YUSHI
A high-viscosity grade product carefully selected for high-temperature lubrication.
[Features]
·It uses a base oil with a high viscosity index, and since it has little temperature-viscosity change and excellent heat resistance, it can be used stably even in high-temperature environments.
·It has excellent oxidation resistance, less deterioration, and a long service life. Maintenance-free and can be used for a long time without replenishment
·It has the high rust resistance required for bearings.
·The thickener component, PTFE, has performance as a solid lubricant and has excellent friction and wear resistance properties. Therefore, it maintains excellent lubricity even at high temperatures around 200°C.
·Because it is chemically stable, it has acid resistance, alkali resistance, oil resistance, and chemical resistance.
·Furutoribo MH has improved rust resistance
[Applications]
·For lubrication of high-temperature equipment, equipment involving chemicals and solvents, electronics, and resin mechanical parts
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | - | Y | - | Y | - |
From: ₹ 38,461.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Silicone Grease Mate Tube Type Spray Type
KUREENJINEERING
Silicone grease with excellent heat, cold and water resistance as well as durability.
[Features]
· Fluororesin (PTFE) that can maintain a powerful lubrication force for a long time.
· Stable operation over a wide temperature range of -50°C to +250°C. Exhibits oxidation stability and mechanical stability.
[Applications]
· Lubrication for around brakes, brake moving parts, various cables, or wire.
· Mobile/drive part lubricant for fishing gear, cameras, clocks, OA equipment, various audio deck input dampers, etc.
· Lubrication of O ring of disc brake, brake moving part, moving part and each part of drive system.
· Areas (within freezer) requiring resistance to cold/water, parts (ventilators used under high temperatures) with wide temperature range, low to medium load areas.
· Maintenance of plastic and rubber parts (rubber bushing, O-rings, plastic gears, etc.).
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Spray / Tube | Y | - | - | - | Y | - |
From: ₹ 900.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General Purpose Silicone Grease for Low Temperature Lubrication
SHIN-ETSU CHEMICAL
[Features]
· Grease with superior water resistance that can be used in a wide range of temperatures.
[Applications]
· Low temperature machine lubrication.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Tube | Y | Y | - | - | Y | - |
From: ₹ 1,662.31 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HVG, High Vacuum Grease, Light White Transparent Color
DOWCORNINGTORAY
High viscosity dimethyl silicone oil distilled with high purity is used as a base for high-vacuum grease.
[Features]
· Excellent lubricity, sealability, chemical resistance, water resistance, heat resistance, cold resistance, oxidation resistance, etc.
· Possesses properties suitable for many usage environments.
· Operating temperature range: -40 – +180°C.
[Applications]
· Useful for sealing and mold release for valves/shafts/seals.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Tube | Y | Y | Y | - | Y | - |
From: ₹ 2,905.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO, Grease Gun (For Both Cartridge Grease and Hand Packing)
TRUSCO NAKAYAMA
Cartridge/manual combined grease gun.
[Features]
· Nozzle connection screw: Rc 1/8.
· Applicable grease: consistency No. 1, No. 2.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | - |
From: ₹ 3,684.18 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Push the grease gun nozzle against the tip of the grease nipple to lubricate.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Grease Gun | - | - | - | - | - | Option |
From: ₹ 153.54 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
· A versatile type with mineral oil as its base.
· Excellent lubricity, durability, oxidation stability and mechanical stability, and particularly suitable for high-speed bearings.
· Can also be used for lubrication or rust prevention for outdoor equipment.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | - | - | Y | - | - | - |
From: ₹ 594.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
· General purpose type grease.
· With strong adhesion and high water resistance, it is suitable for general lubrication areas and sliding parts.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | - | Y | - | - | - | - |
From: ₹ 906.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
· Urea-based grease made with refined mineral oil offering excellent thermal stability, as well as specially good heat resistance and water resistance.
· Excellent anti-rust effects and wear resistance, enabling long term lubrication.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Bellows | Y | Y | - | - | - | - |
From: ₹ 954.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TGK
[Features]
· It is grease mixed chemically with fluorine resin oil and inert and highly heat resistant high-grade powder material.
· It can be used for lubrication grease of oxygen piping, valve lubricant, sealing material, mold release agent, masking agent, for chemical pumps, and initial lubricant of gland packing.
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
Tube | - | - | - | - | - | - |
From: ₹ 5,002.98 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Grease for High-Temperature Lubrication EA920AF-22
ESCO
【Product Specifications】
・Content…100g
・For high-temperature lubrication
・Color…Beige
・Category temperature range…-30 to 200°C
・For general,sealing type,and bearing lubrication
・Consistency…240 to 280
Type | Heat-Resistance | Water-Resistant | Corrosion Resistance | Alkali resistance | Cold Resistance | Other |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 2,676.35 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Heat-Resistance |
Water-Resistant |
Corrosion Resistance |
Alkali resistance |
Cold Resistance |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SYOWASHELL | KYODO YUSHI | SHIN-ETSU CHEMICAL | SHIN-ETSU CHEMICAL | KYODO YUSHI | YAMADA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | AS ONE | YAMADA | ESCO | YAMADA | YAMADA | ESCO | KYODO YUSHI | SUMICO | YAMADA | YAMADA | YAMADA | TRUSCO NAKAYAMA | AS ONE | NOK KLUBER | KYODO YUSHI | YAMADA | ZAHREN | TRUSCO NAKAYAMA | ESCO | ESCO | ESCO | ZAHREN | ZAHREN | AS ONE | ESCO | ICHINENCHEMICAL | KYODO YUSHI | KUREENJINEERING | SHIN-ETSU CHEMICAL | DOWCORNINGTORAY | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | AS ONE | AS ONE | AS ONE | TGK | ESCO |
Product Series | General Purpose Silicone Grease for High Temperature Lubrication | Lubricating Grease Multemp ET-100K (for High-Temperature Bearings) | Cartridge Grease Can (for Cartridge Grease and Hand Packing) Lever Type Grease Can | One Hand Grease Gun (for Both Cartridge Grease and Use by Hand) | Grease Gun with High Pressure Cartridge (Combines Cartridge Grease and Manual Filling Types) | BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose) | Auto Grease Cup (Spring Type / Automatic Grease Injector) Grease Cup Spring | General Purpose Silicone Grease for Low Temperature Lubrication | TRUSCO, Grease Gun (For Both Cartridge Grease and Hand Packing) | ||||||||||||||||||||||||||||||||||||
From | ₹ 10,455.02 | ₹ 3,013.15 | ₹ 1,662.31 | ₹ 1,649.31 | ₹ 4,015.04 | ₹ 387,756.15 | ₹ 2,154.00 | ₹ 2,408.29 | ₹ 2,589.41 | ₹ 5,260.71 | ₹ 1,017.64 | ₹ 3,177.00 | ₹ 1,033.27 | ₹ 40,476.27 | ₹ 3,013.15 | ₹ 13,488.91 | ₹ 7,693.00 | ₹ 833.00 | ₹ 2,262.85 | ₹ 4,384.00 | ₹ 1,292.00 | ₹ 91,034.05 | ₹ 24,966.84 | ₹ 915.95 | ₹ 4,045.73 | ₹ 360.00 | ₹ 959.95 | ₹ 5,813.82 | ₹ 7,151.00 | ₹ 6,972.07 | ₹ 10,094.05 | ₹ 3,683.00 | ₹ 8,550.93 | ₹ 2,449.00 | ₹ 38,461.44 | ₹ 900.09 | ₹ 1,662.31 | ₹ 2,905.00 | ₹ 3,684.18 | ₹ 767.69 | ₹ 594.00 | ₹ 906.00 | ₹ 954.05 | ₹ 5,002.98 | ₹ 2,676.35 |
Days to Ship | 10 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more |
Type | Bellows | Bellows | Tube / Can | In container | Bellows | Lubricator | Grease Gun | Grease Gun | In container | Grease Gun | - | Grease Gun | Grease Gun | - | Bellows | In container | Grease Gun | Grease Gun | Grease Gun | Grease Gun | Bellows | Can | Bellows | Grease Gun | Grease Gun | Grease Gun | - | - | - | Grease Gun | Lubricator | Can | - | Spray | Bellows | Spray / Tube | Tube | Tube | Grease Gun | Grease Gun | Bellows | Bellows | Bellows | Tube | - |
Heat-Resistance | Y | Y | Y | Y | Y | - | - | - | Y | - | - | - | - | - | Y | Y | - | - | - | - | - | Y | Y | - | - | - | - | - | - | - | - | Y | - | Y | Y | Y | Y | Y | - | - | - | - | Y | - | - |
Water-Resistant | Y | - | Y | - | - | - | - | - | N | - | - | - | - | - | - | - | - | - | - | - | - | N | - | - | - | - | - | - | - | - | - | - | - | Y | - | - | Y | Y | - | - | - | Y | Y | - | - |
Corrosion Resistance | - | - | - | - | - | - | - | - | N | - | - | - | - | - | Y | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Y | - | - | Y | - | - | Y | - | - | - | - |
Alkali resistance | - | - | - | - | - | - | - | - | N | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cold Resistance | - | Y | Y | Y | Y | - | - | - | Y | - | - | - | - | - | Y | Y | - | - | - | - | - | - | Y | - | - | - | - | - | - | - | - | - | - | Y | Y | Y | Y | Y | - | - | - | - | - | - | - |
Other | - | - | - | - | - | - | Option | - | - | - | - | - | Option | - | - | - | - | Option | Option | - | - | - | - | - | Option | Option | - | - | - | Option | Option | - | - | - | - | - | - | - | - | Option | - | - | - | - | - |