(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flaw Detecting Chemical

Dye penetrants are used for penetrant inspections to check for invisible scratches and penetration defects on metals and parts. Penetrant inspection is a type of non-destructive inspection, and is used for checking cracks and welding defects at welding points, abrasive cracks and quench cracks that are fatigue phen

Dye penetrants are used for penetrant inspections to check for invisible scratches and penetration defects on metals and parts. Penetrant inspection is a type of non-destructive inspection, and is used for checking cracks and welding defects at welding points, abrasive cracks and quench cracks that are fatigue phenomena of metal materials, and leak inspection of tanks and boilers. There are types of dye penetrants such as cleaning liquid, penetrants, developing liquid, and spray type and liquid type. Cleaning liquid is used to remove dirt, dust, oil, fat, etc., to make it easier for the penetrating liquid to penetrate. There are two types of penetrants, dye penetrant and fluorescent penetrant, which penetrate the scratch using capillary action. Developing liquid floats the penetrant that had penetrated the scratch, enabling visual identification. Fluorescent penetrants illuminate by ultraviolet rays to emit a fluorescent color, and the damaged part is confirmed.

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 9 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Microcheck Washing Solution

    Microcheck Washing Solution

    ICHINENCHEMICAL

    A one-touch aerosol type dyeing permeation inspection agent (cleaning solution) that is easy to use and convenient to carry.[Features]· Shows in a distinct red color fine faults that cannot be seen by the naked eye, so scratches are easier to see and do not get overlooked.· Can be used regardless of the material, shape, or finishing condition of the inspection target (except for painted surfaces or plastic materials).· Test results can be stor...Readmore

    Product Type Type Type
    Flaw detecting chemical Spray Main Body
    From: ₹ 705.00
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microcheck Permeation Solution

    Microcheck Permeation Solution

    ICHINENCHEMICAL

    A one-touch aerosol type dyeing permeation inspection agent (permeating solution) that is easy to use and convenient to carry.[Features]· Shows in a distinct red color fine faults that cannot be seen by the naked eye, so scratches are easier to see and do not get overlooked.· Can be used regardless of the material, shape, or finishing condition of the inspection target (except for painted surfaces or plastic materials).· Test results can be stor...Readmore

    Product Type Type Type
    Flaw detecting chemical Spray Main Body
    From: ₹ 1,255.00
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microcheck Imaging Solution

    Microcheck Imaging Solution

    ICHINENCHEMICAL

    A one-touch aerosol type dyeing permeation inspection agent (developing solution) that is easy to use and convenient to carry.[Features]· Shows in a distinct red color fine faults that cannot be seen by the naked eye, so scratches are easier to see and do not get overlooked.· Can be used regardless of the material, shape, or finishing condition of the inspection target (except for painted surfaces or plastic materials).· Test results can be stor...Readmore

    Product Type Type Type
    Flaw detecting chemical Spray Main Body
    From: ₹ 814.00
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more

Loading...

  1. 1

Related Categories to Flaw Detecting Chemical

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list