(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
16 items
You can add up to 6 items per a category to the compare list.
From: ₹ 329.17 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
ICHINENCHEMICAL
A permeating oil for various facilities that prevents rust, improves movement, and loosens rusted screws.
[Features]
· Permeates quickly and forms μ film.
· Odorless rust inhibitor that uses a 2-way nozzle and enables reverse blowing.
· Offers higher rust protection and longer term rust prevention compared with other osmotic oils.
· With water displacement properties, PTFE is blended to improve lubrication.
· Because no silicone oil is included, there are no negative effects such as cissing of paint work in adjacent areas.
[Applications]
· Lubricating and preventing rust for bolts or nuts fixed in place with rust or seizure.
· This product helps recover the performance of an electric system that has failed due to water contact or moisture.
Genre | Type |
---|---|
Anti-Rust | Spray |
From: ₹ 924.00 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long-Lasting Anti-Rust Spray No.1426
KUREENJINEERING
A spray type rust inhibitor that maintains the outstanding rust prevention performance.
[Features]
· Contains long-term rust prevention and forms a tough, semi-hard coating of 50 to 70 μm.
· Maintains rustproofing performance and high corrosion resistance even under severe conditions including those with high humidity or highly concentrated gas.
· Dries in a short time for high work efficiency.
[Applications]
· Can be used for rust proofing metal components of machine tools, heavy equipment, jigs and dies, as well as processing, storage, and transport components.
· Ideal for rust prevention at places where rust prevention treatment is required, such as automobile trunks, doors, hoods, bumper interior, etc.
· Usable for rust prevention during indoor/outdoor storage of machinery and steel construction materials.
Genre | Type |
---|---|
Anti-Rust | Spray |
From: ₹ 904.40 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
SB-200A Super Bright allows a mirror surface or hairline finish by polishing after hardening. Heat resistant SIL-200A suitable for thermal oxidation corrosion protection, also usable with drying furnace interiors, combustion furnace smoke and gas duct interiors, etc.
Genre | Type |
---|---|
Anti-Rust | Spray |
From: ₹ 5,195.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Rust Lubricant Odorless Loosen
THREEBOND
[Features]
· An anti-rust lubricant with almost no odor but strong permeability.
· Contains no toxic ingredients and has no effect on plastics.
[Applications]
· Rustproofing and lubricating metal components.
· Plastic parts lubrication.
Genre | Type |
---|---|
Anti-Rust | Spray |
From: ₹ 3,426.71 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KUREENJINEERING
Industrial rust inhibitor that boasts both powerful permeation and detergency.
[Features]
· Floats rust/dirt/carbon/oil, etc., clinging to metal surfaces.
· With strong affinity to metal, it forms a film evenly across the entire surface, and shuts out metal corrosion due to water or oxygen.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Usable for daily maintenance management in metals including aircraft, ships, automotive parts, machine tools, instrumentation, bearings, jigs, die molds, etc.
· Optimal for rust prevention/cleaning/lubrication of metal parts.
Genre | Type |
---|---|
Anti-Rust | Spray / Fluid |
From: ₹ 883.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIHONMEKAKEMIKA
It is an oil-based rust inhibitor that's suitable for severe, long-term rust prevention such as goods that are exported over the equator.
[Features]
· An anti-rust agent with a lower viscosity for minimal stickiness.
· Forms a soft coating (2 to 5 μm) after application.
· Coating film can be removed with various degreasing agents.
· Rust prevention period of one year or more when used indoors (note that it may vary depending on usage conditions).
· It is excellent in water displacement property and oil staining resistance.
· Not applicable to Japanese PRTR Act.
[Applications]
· Long-term indoor rust prevention for ferrous workpieces.
· Export goods rust prevention.
Genre | Type |
---|---|
Anti-Rust | Fluid |
From: ₹ 33,173.75 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CRC5-56 (Lubrication & Anti-Rust Agent) EA920KA-12
ESCO
【Product Specifications】
・Content-400ml
・Weight-390g
・For lubrication, rust prevention, electric point of contact dampproofing
・Two-way spray type that allows you to easily change spray pattern (standard, pin point).
Genre | Type |
---|---|
- | - |
From: ₹ 1,432.11 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ICHINENCHEMICAL
Semi-dry, hard type. The corrosion prevention coating will not come off even if touched by hand after drying.
Genre | Type |
---|---|
Anti-Rust | Spray |
From: ₹ 1,564.82 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cooling Penetration Spray EA920AJ-20
ESCO
【Product Specifications】
・Freeze & cracking to break rust by freeze & crack action and high speed penetration lubricant double effect makes it easy to remove rust screws and bolt nuts fixed by without damaging.
・It rapidly cools and penetrates with coolant of -44℃.
・Itis effective even in places wet with water.
・It can also be used for locks and hinges fixed by rust.
・Reverse Spray Possible
・Content …420ml
・Usage Temperature Range …-20 to 100℃
・Color …Transparent
Genre | Type |
---|---|
- | - |
From: ₹ 2,252.75 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-316ml
・Create colorless and transparent thin film on all metal surfaces to prevent corrosion and oxidation caused by water and salt content.
Genre | Type |
---|---|
- | - |
From: ₹ 1,497.76 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spray (for Protect Rubber) EA920BB-10
ESCO
【Product Specifications】
・Content-300ml
・Prevention of hardening, cracking, deterioration of various rubber parts such as belts in engine room, radiator hose
・Also effective for stopping various rubber belts from squealing
Genre | Type |
---|---|
- | - |
From: ₹ 1,319.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content …200ml
・Color …Silver
・Anticorrosive ・Rust ・Weather-Resistant Effect Excellent
・Metal ・Plastic ・PVC ・Wood ・Stone ・Concrete .etc Every Material
・Description …Heat-resistant For
・Heat (℃)…-62 To 650
・Usage …Heat-resistant Temperature Of 650℃ Allows You To Use It Mainly On Inner Surfaces Of Dry Furnaces As Well As Flues Of Incinerators And Exhaust Gas Duct Surfaces. Suitable For Preventing Corrosion From Thermal Oxidation.
Genre | Type |
---|---|
- | - |
From: ₹ 4,075.55 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KURE3-36 (Corrosion Inhibitor)
ESCO
【Product Specifications】
・Rust preventive effect against all metals
・Strong anti-rust power against toxic gas, such as acid, alkaline (general metallic anti-rust agent).
・Content…430ml
Genre | Type |
---|---|
- | - |
From: ₹ 1,468.67 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Under Coating Spray EA922AB-66
ESCO
【Product Specifications】
・Content-420ml
・Color-Black
・Heat-resistant temperature-80℃
・For tire house and underbody sections
・Cushioning thick coating can be made.
・For prevention of scratches by thrown-up stones and gravel and of salt damage in coastal area
Genre | Type |
---|---|
- | - |
From: ₹ 1,892.96 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Content-110g
・For filling cracks and holes in muffler
・Thermosetting putty that cures with exhaust heat
・Heat-resistant temperature-1000℃
・Equipped with ceramic cloth for repair of large hole
・Cure time-24hrs or more
Genre | Type |
---|---|
- | - |
From: ₹ 1,298.58 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Genre |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | ICHINENCHEMICAL | KUREENJINEERING | AS ONE | THREEBOND | KUREENJINEERING | NIHONMEKAKEMIKA | ESCO | ICHINENCHEMICAL | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | ||||||||||||||||
From | ₹ 350.00 | ₹ 924.00 | ₹ 904.40 | ₹ 5,195.00 | ₹ 3,426.71 | ₹ 883.36 | ₹ 33,173.75 | ₹ 1,432.11 | ₹ 1,564.82 | ₹ 2,252.75 | ₹ 1,497.76 | ₹ 1,319.00 | ₹ 4,075.55 | ₹ 1,468.67 | ₹ 1,892.96 | ₹ 1,298.58 |
Days to Ship | Same day | 9 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 12 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more |
Genre | - | Anti-Rust | Anti-Rust | Anti-Rust | Anti-Rust | Anti-Rust | Anti-Rust | - | Anti-Rust | - | - | - | - | - | - | - |
Type | - | Spray | Spray | Spray | Spray | Spray / Fluid | Fluid | - | Spray | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy