(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Molykote Fluoride, Ultra High Function, HP-300 Grease
DOWCORNINGTORAY
Special grease with excellent oil resistance, heat resistance, solvent resistance, and chemical resistance.
[Features]
· Based on fluorinated polyether.
· Excellent oil resistance, heat resistance, solvent resistance, and chemical resistance.
· Exerts almost no influence on rubber or plastic.
· Operating temperature range: -65 – +250°C.
· NSF H1 certified.
[Applications]
· As a coating line bearing / a hot-air dryer motor bearing.
Product Type | NSF |
---|---|
Other | NSF H1 |
From: ₹ 17,587.64 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Molykote Fluoride, Ultra High Function, HP-500 Grease
DOWCORNINGTORAY
A special grease based on fluorinated polyether that has almost no effect on rubber and plastic.
[Features]
·It has excellent oil resistance, heat resistance, solvent resistance, and chemical resistance.
·Has almost no effect on rubber and plastics.
·Food grade (NSF, H1) for food processing machinery.
·Operating Temperature Range: -20 to +250°C .
[Applications]
·For bearings in painting lines and motor bearings for hot air dryers.
·Plastic/rubber injection molding machines, food processing machines.
Product Type | NSF |
---|---|
Other | NSF H1 |
From: ₹ 12,715.56 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KUREENJINEERING
Lubricant for use with foodstuff machinery. Can be used in a wide temperature range of -40° to +200°C.
[Features]
· Improves lubrication performance of food production machinery without affecting the rubber and plastic.
· Does not harm food even if it comes in contact, so it is registered with NSF (of Japan) as a H1 grade lubricant.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Ideal for lubrication of moving parts, such as cutters, refilling machines, conveyors, freezers and ovens for food machinery.
Product Type | NSF |
---|---|
Oil | NSF H1 |
From: ₹ 917.87 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
NSF |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | DOWCORNINGTORAY | DOWCORNINGTORAY | KUREENJINEERING |
Product Series | |||
From | ₹ 17,587.64 | ₹ 12,715.56 | ₹ 917.87 |
Days to Ship | 6 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more |
Product Type | Other | Other | Oil |
NSF | NSF H1 | NSF H1 | NSF H1 |