(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Compressors are machines that continuously send out compressed gas. They are used as a power source for presses in factories and for turning drills at construction sites. Gases able to be compressed include not only air but also hydrogen and nitrogen. Because the pressure and air volume differ depending o
Compressors are machines that continuously send out compressed gas. They are used as a power source for presses in factories and for turning drills at construction sites. Gases able to be compressed include not only air but also hydrogen and nitrogen. Because the pressure and air volume differ depending on the application, the type of compressor tends to differ accordingly. There are also shapes with wheels to make it easy to roll holding a handle, and compact shapes with a shoulder belt that can be carried over the shoulder. Some types can be quickly filled with air using a double piston system, while others can be switched between silent mode and powered mode by pressing a button, and others have a built-in condenser motor for long lifespan.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
100 V AC/90 W Mini Air Compressor (No Tank)
ESCO
[Features]
·For air brush
·Power Supply: 100 V AC (50/60 Hz) / 90 W (1/8HP)
·Maximum operating pressure: 0.32 MPa (3.3 kgf/cm2)
·Discharge Air Volume: 15 L/min
·Noise Level: 46 dB
·Mount opening: G (PF) 1/8""
·Size: 260 (W) × 110 (D) × 150 (H) mm
·Weight: 3.5 kg
·Hose length: 4 m
From: ₹ 34,934.69 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
H & H
· This oilless compressor requires no troublesome lubrication or oil changes.
· Includes discharge pressure adjustment function.
· Ideal for hobby and leisure applications such as air brushing as well as pumping tires and rubber boats.
From: ₹ 19,374.33 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
12 V DC/10 A, Mini Air Compressor (Without Tank), EA116 DC-7 A
ESCO
[Features]
·The power supply cord and air hose can be stored in the main body
·Fuel efficient and secure drive with proper air pressure
·Built-in safety valve to prevent entry
·Lightweight and compact design
[Product Specifications]
·Power supply 12 V DC / 10 A
·Maximum pressure 450 kPa (Safety valve operating pressure)
·Continuous use time within 10 minutes
·Hose length 600 mm
·Cord length 3 m
·Size 128 (W) × 154 (D) × 55 (H) mm
·Weight 530 g
·Accessories: compact leisure equipment adapter, ball needle adapter, bicycle (English) adapter
·Compatible with temper tires (emergency tires)
· Quantity 1
·Weight: 640
·JAN Code: 4548745700640
From: ₹ 3,183.51 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
200 V AC / 3.7 Kw / 60 Hz High Pressure Air Compressor
ESCO
[Features]
·Motor Rated Output: 3.7 kw / 200 V (three-phase)
·Maximum operating pressure: 1.4 MPa
·Blow-out Air Volume: 360 L/min
·Air tank capacity: 260 L
·Size: 1685 (W) × 620 (D) × 1155 (H) mm
·Weight: 311 kg
·Frequency: 60 Hz
·Noise Level: 74 dB
·Air-cooled two-stage tank mount type, pressure switch type
From: ₹ 738,809.15 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
EARTH MAN
[Specifications]
· HCPP-150 Replacement Filter
· Package Size (mm): H 485 x W 218 x D 27
From: ₹ 613.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Filter for Air Brush HCPP-140
EARTH MAN
For removing moisture, etc. EARTH MAN, Use it as an air filter for and hobby compressors.
From: ₹ 1,128.38 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
200 V AC / 3.7 Kw / 50 Hz High Pressure Air Compressor
ESCO
[Features]
·Motor Rated Output: 3.7 kw / 200 V (three-phase)
·Maximum operating pressure: 1.4 MPa
·Blow-out Air Volume: 360 L/min
·Air tank capacity: 260 L
·Size: 1685 (W) × 620 (D) × 1155 (H) mm
·Weight: 311 kg
·Frequency: 50 Hz
·Noise Level: 74 dB
·Air-cooled two-stage tank mount type, pressure switch type
From: ₹ 738,809.15 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ESCO | H & H | ESCO | ESCO | EARTH MAN | EARTH MAN | ESCO |
Product Series | 12 V DC/10 A, Mini Air Compressor (Without Tank), EA116 DC-7 A | ||||||
From | ₹ 34,934.69 | ₹ 19,374.33 | ₹ 3,183.51 | ₹ 738,809.15 | ₹ 613.22 | ₹ 1,128.38 | ₹ 738,809.15 |
Days to Ship | 6 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy