(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Dusters

Air dusters are tools used for cleaning and drying by blowing away chips and so on with the force of air. By using a nozzle, you can adjust the amount of air that blows out and also clean minute sections of an object and recessed corners. Air dusters are roughly divided into a type that discharges compressed air

Air dusters are tools used for cleaning and drying by blowing away chips and so on with the force of air. By using a nozzle, you can adjust the amount of air that blows out and also clean minute sections of an object and recessed corners. Air dusters are roughly divided into a type that discharges compressed air made with a compressor and a canned type containing compressed gas. The type that uses compressed air is called an air blow gun or air duster gun. Products that use compressed air need a compressor, a filter that prevents the inclusion of contaminants and an oil separator. Canned products are called air blowers or dust blowers, and they can be used alone. There are types that use CFC gas substitutes and types that use DME. In recent years, manufacturers of these products are increasing using DME as the main component due to its low global warming potential and environmental impact. Both types are flammable, so do not use them near fire or static electricity. You can adjust the spray range by changing the nozzle according to the application.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

101 items

Sort By
  • You can add up to 6 items per a category to the compare list.

    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle
    Duster Nozzle

    Duster Nozzle

    UNITED

    New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now [Specifications]·Nozzle for air duster blow gun.·Maximum operating pressure (MPa): 3.0

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle 3 100 ~ 500 -
    From: ₹ 500.01
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster Flexible Nozzle

    Air Duster Flexible Nozzle

    TRUSCO NAKAYAMA

    [Features]· The angle of blowing can be easily adjusted by bending by hand.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - 200 ~ 500 3
    From: ₹ 897.51
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster Lever Type/Long Nozzle/Plug Type

    Air Duster Lever Type/Long Nozzle/Plug Type

    TRUSCO NAKAYAMA

    New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now [Features]· Air intake of the main body has a plug, and can be installed with one touch.[Applications]· Blowing away cutting chips, etc. produced during machining.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 ~ 500 2
    From: ₹ 1,563.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Gun with Urethane Hose EA123AE-20

    Air Gun with Urethane Hose EA123AE-20

    ESCO

    【Product Specifications】・Hole dia.-2mm・Normal pressure-0.69MPa ・Airflow-145L/min・Hose length-5m (range of use: 3.5m)・Body-Aluminum die cast・With air flow regulator・With plug・Hose mounting screw-G1/4"・Nozzle mounting screw-G1/8"

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    - - - -
    From: ₹ 6,253.64
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Curved Nozzle for Air Duster

    Curved Nozzle for Air Duster

    TRUSCO NAKAYAMA

    New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now [Features]· Suitable for dust work in hard-to-reach areas such as back of machinery.[Applications]· Nozzle for air dusters.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - 145 2
    From: ₹ 658.67
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Rebounding Prevention Plate for Air Duster

    Rebounding Prevention Plate for Air Duster

    TRUSCO NAKAYAMA

    [Applications]· Prevents dust scatter and cutting oil splashes during operation.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - - -
    From: ₹ 721.69
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Wash Blow Gun

    Wash Blow Gun

    TRUSCO NAKAYAMA

    [Features]· Flow rate increase or decrease is possible with lever only.· It suctions washing water and the like (with a strainer), and powerfully blows it forward.· When the suction hose is removed, it can be used as a normal duster gun.· Lightweight and tough ionizing gun for improved workability.· By separating the suction hose from washing water and the like, only air is blown out so it can be used as a drying duster.[Applications]· Cleanin...Readmore

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Wash Blow Gun 1 50 4.3
    From: ₹ 3,425.47
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Telescopic Extension Pipe for Air Duster

    Telescopic Extension Pipe for Air Duster

    TRUSCO NAKAYAMA

    New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now [Features]· Handheld duster can use this retracting nozzle.· Extending pipe length can be freely adjusted from 305 to 525 mm.· Any type of air duster nozzle (thread diameter G1/8) can be mounted to ...Readmore

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - - -
    From: ₹ 2,262.95
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Gun with Urethane Hose EA123AE-21

    Air Gun with Urethane Hose EA123AE-21

    ESCO

    【Product Specifications】・Hole dia.-2mm・Normal pressure-0.69MPa・Airflow-160L/min・Nozzle length-100mm・Hose length-5m (range of use: 3.5m)・With plug・Body-Aluminum die cast・Hose mounting screw-G1/4"・Nozzle mounting screw-G1/8"

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    - - - -
    From: ₹ 6,993.22
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air duster lever type, plug type

    Air duster lever type, plug type

    TRUSCO NAKAYAMA

    [Features]· Adopts a large lever. The amount of air blown can be adjusted by lever operation. (0 to 100%)· As polyacetal resin is used for the main body, it is excellent in oil resistance.[Applications]· For drying, cooling and dusting work that utilizes air blow.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 100 ~ 173 2 ~ 16
    From: ₹ 1,222.40
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mini Air Duster
    Mini Air Duster
    Mini Air Duster

    Mini Air Duster

    TRUSCO NAKAYAMA

    [Features]· Compact design and lightweight. Can also be used as a pencil type.[Applications]· For air blowing.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Mini Type) 1 22.5 2
    From: ₹ 1,537.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Spring Type Urethane Coil Hose Duster Set

    Spring Type Urethane Coil Hose Duster Set

    TRUSCO NAKAYAMA

    [Features]· Gun and hose comes as a set for easier handling.· It's extremely elastic with excellent usability.· Very little corrosion occurs at high temperatures or at high humidity due to water and rusting.· Duster with tip flow rate adjuster is used.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Adapter With Coil Hose - 27 2
    From: ₹ 3,531.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Spring Type Urethane Wheel Hose for Switching

    Spring Type Urethane Wheel Hose for Switching

    TRUSCO NAKAYAMA

    [Features]· It's extremely elastic with excellent usability.· Very little corrosion occurs at high temperatures or at high humidity due to water and rusting.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Adapter With Coil Hose - - -
    From: ₹ 1,892.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster Standard Nozzle
    Air Duster Standard Nozzle
    Air Duster Standard Nozzle
    Air Duster Standard Nozzle
    Air Duster Standard Nozzle
    Air Duster Standard Nozzle

    Air Duster Standard Nozzle

    TRUSCO NAKAYAMA

    [Features]· It can also be used as a long-nozzle air duster just by purchasing an optional nozzle according to your application.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - 24 ~ 500 2
    From: ₹ 458.40
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Needle Nozzle for Air Duster

    Needle Nozzle for Air Duster

    TRUSCO NAKAYAMA

    [Features]· Chips can be removed by inserting the tip of nozzle inside the hole used when processing such as tap holes of 5 mm or less.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - 95 1
    From: ₹ 1,702.07
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BN Increase

    TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BN Increase

    TRUSCO NAKAYAMA

    [Features]· About 2.7 times the usual amount of air is produced.[Applications]· Nozzle for air dusters.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle - 47 15
    From: ₹ 2,057.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Venturi

    Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Venturi

    KTC(KYOTO TOOL)

    [Features]· Ensures a large air flow.[Applications]· Maintenance Auxiliary Tool.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1.6 - -
    From: ₹ 1,170.40
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Tip Shield

    Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Tip Shield

    KTC(KYOTO TOOL)

    [Features]· Prevents blowback during work.[Applications]· Maintenance Auxiliary Tool.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1.6 - -
    From: ₹ 1,167.24
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster (Standard Nozzle)
    Air Duster (Standard Nozzle)
    Air Duster (Standard Nozzle)

    Air Duster (Standard Nozzle)

    VESSEL

    Plastic air duster with a large lever that can be operated with 4 fingers.[Features]· The body is made of lightweight polyacetal resin with excellent oil resistance, wear resistance and impact resistance.· Large lever with an ergonomic handle that can be grasped to control the air flow rate.[Applications]· Convenient for work related to sheet metal painting, automobile maintenance, and molds and metalworking.· Ideal for blowing and drying c...Readmore

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle 0.97 0 2.1
    From: ₹ 1,563.47
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster (Standard Long Nozzle)
    Air Duster (Standard Long Nozzle)
    Air Duster (Standard Long Nozzle)

    Air Duster (Standard Long Nozzle)

    VESSEL

    Standard long nozzle air duster with outstanding workability and ergonomic handle.[Features]· Nozzle length 100 mm.· The body is made of lightweight polyacetal resin with excellent oil resistance, wear resistance and impact resistance.· Large lever that can be operated using 4 fingers.· The air flow can be controlled by the grip.· Blocks out splashback with air film.[Applications]· For blowing off cutting powder, dust, moisture, or oil in sheet me...Readmore

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle 0.97 100 2.1
    From: ₹ 1,808.24
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    NO. AD-4 Air Duster Standard Nozzle

    NO. AD-4 Air Duster Standard Nozzle

    VESSEL

    [Features]· Aluminum die-cast body makes for an air duster that is lightweight and tough.· Abundant spare nozzles are available, such as long nozzles, flexible nozzles and brushes.· It is also equipped with a protector for preventing lever rattling.· The combination of material and ergonomic design makes it easier to use.· For various blowing and drying applications

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster Nozzle 0.7 - 2
    From: ₹ 1,384.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Hakesh Duster EHD Series

    Hakesh Duster EHD Series

    E VALUE

    It blows away the dust with air while sweeping with the brush.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 0.7 - -
    From: ₹ 1,363.75
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Flexible Nozzle EA123AH-150

    Flexible Nozzle EA123AH-150

    ESCO

    【Product Specifications】・Pipe dia.-6mm・Hole dia.-2.3mm・Mounting screw-G (PF) 1/8 ・Material-Copper, 11 nylon・Widely flexible・Nozzle length…150mm・Airflow…150L/min

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    - - - -
    From: ₹ 1,865.07
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Spray Gun, Heavy Duty Type

    Air Spray Gun, Heavy Duty Type

    SK 11

    An air spray gun that is ideal for the middle and top coats of small accessories.[Features]・Handy for work with frequent color switching.・The shape of the discharge (circle or ellipse) can be changed with the pattern adjustment screw.・The oval spray directions (vertical/horizontal) can be adjusted with the angle of the air cap.[Applications]・Paint spraying work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    - - - 1.3
    From: ₹ 5,439.95
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pneumatic Type Parts Washer, 20 L

    Pneumatic Type Parts Washer, 20 L

    ESCO

    [Features]·Powerfully cleans industrial parts with the power of air[Product Specifications]·Intake port: R1/4"·Air Working Pressure: 0.6 to 0.8 MPa·Main body size: 600 × 450 × 270 (H) mm·With aluminum net pallet·Cleaning Tank Capacity: 20 L

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    - - - -
    From: ₹ 22,236.26
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Blow Z-261

    Blow Z-261

    HOZAN

    An pole-type air duster with a freely extending nozzle.[Features]· Pump capacity: 69 ml.· Total length: 230 mm.· Weight: 42 g.· Material: horse hair (brush).[Applications]· Ideal for blowing in deep areas with an extension nozzle.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    - - - -
    From: ₹ 1,581.05
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Caterpillar Duster Gun

    Caterpillar Duster Gun

    KINKI SEISAKUSYO

    Grip slide allows the air flow to be adjusted, as well as turned on and off. With no torque response, blowing with fixed flow rate is possible. Excellent handling. The product is lightweight. Various power nozzles are available. For general dust work such as air blowing, drying, air cooling, blowing off dust, cleaning, drying water drains, air curtains, etc.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Mini Type) 1 38 1.3X8 Hole
    From: ₹ 2,604.16
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster Lever Type/Long Nozzle

    Air Duster Lever Type/Long Nozzle

    TRUSCO NAKAYAMA

    [Features]· Uses a streamlined shape to fit the hand.· Uses a large trigger to prevent fatigue when using for long periods of time.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 ~ 500 2
    From: ₹ 1,472.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air duster button type, long nozzle

    Air duster button type, long nozzle

    TRUSCO NAKAYAMA

    [Features]· Uses a streamlined shape to fit the hand.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 ~ 500 2
    From: ₹ 1,388.31
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air duster trigger type hanging type

    Air duster trigger type hanging type

    TRUSCO NAKAYAMA

    [Features]· Uses a streamlined shape to fit the hand.· Uses a large trigger to prevent fatigue when using for long periods of time.· Suitable for overhead air pipes.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 2
    From: ₹ 1,588.78
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air duster button type, long nozzle, plug type

    Air duster button type, long nozzle, plug type

    TRUSCO NAKAYAMA

    [Features]· It is equipped with a plug that allows the air hose to be attached with a single touch.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 ~ 500 2
    From: ₹ 1,487.98
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air duster trigger type 2WAY type standard nozzle

    Air duster trigger type 2WAY type standard nozzle

    TRUSCO NAKAYAMA

    [Features]· The air mounting port allows installation from both above and below.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 2
    From: ₹ 1,793.64
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster, TD-R

    Air Duster, TD-R

    TRUSCO NAKAYAMA

    [Features]· Long nozzle can be mounted, as handheld air volume adjuster is included.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 2
    From: ₹ 2,950.07
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster, Trigger Type, Plug Type, Increase Nozzle

    Air Duster, Trigger Type, Plug Type, Increase Nozzle

    TRUSCO NAKAYAMA

    [Features]· When outside air is introduced, the amount of input air is increased by approx. 3.8 times.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 75 16
    From: ₹ 3,239.09
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster Button Type Plug Type Nozzle

    Air Duster Button Type Plug Type Nozzle

    TRUSCO NAKAYAMA

    [Features]· When outside air is introduced, the amount of input air is increased by approx. 3.8 times.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 75 16
    From: ₹ 3,230.95
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster (Nipple type standard nozzle)

    Air Duster (Nipple type standard nozzle)

    TRUSCO NAKAYAMA

    [Features]· Uses a large trigger to prevent fatigue when using for long periods of time.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 ~ 500 2
    From: ₹ 1,257.36
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster, TD

    Air Duster, TD

    TRUSCO NAKAYAMA

    [Features]· When outside air is introduced, the amount of input air is increased by approx. 2.7 times.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 47 15
    From: ₹ 2,507.96
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever type, for high pressure, with flow rate adjustment, plug type

    Lever type, for high pressure, with flow rate adjustment, plug type

    TRUSCO NAKAYAMA

    [Features]· It is an air duster gun that can be used from the compressor for high pressure.· Uses a large trigger to prevent fatigue when using for long periods of time.· Can be used for THP-5 and 6 for high-pressure hose.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 2.8 27 2
    From: ₹ 2,468.04
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Duster, TD-10

    Air Duster, TD-10

    TRUSCO NAKAYAMA

    [Features]· This product is standard and highly versatile for wide application in general dust work.[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Aluminum Body) 1 24 ~ 500 2 ~ 3
    From: ₹ 1,572.89
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA, Air Duster, TD-100

    TRUSCO NAKAYAMA, Air Duster, TD-100

    TRUSCO NAKAYAMA

    [Features]· Various flow rate adjustments are possible with lever operation alone.· It is an ultra-lightweight gun of under 160 g with a rigid special nylon body.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 24 2
    From: ₹ 1,660.78
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA, Air Duster, TD-100-CY

    TRUSCO NAKAYAMA, Air Duster, TD-100-CY

    TRUSCO NAKAYAMA

    [Features]· Creates an air curtain that increases the amount of air and prevents it from leaking back from the side.· Flow rate increase or decrease is possible with lever only.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 25 1.0X8
    From: ₹ 2,897.38
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA, Air Duster, TD-100-DX

    TRUSCO NAKAYAMA, Air Duster, TD-100-DX

    TRUSCO NAKAYAMA

    [Features]· When outside air is introduced, the amount of input air is increased by approx. 3 times.· Flow rate increase or decrease is possible with lever only.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 75 16
    From: ₹ 2,792.38
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA, Air Duster, TD-100-1/TD-100-3

    TRUSCO NAKAYAMA, Air Duster, TD-100-1/TD-100-3

    TRUSCO NAKAYAMA

    [Features]· Various flow rate adjustments are possible with lever operation alone.· It is an ultra-lightweight gun of under 150 g with a rigid special nylon body.[Applications]· For general dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 125 ~ 300 3
    From: ₹ 1,961.27
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Resin Air Duster, Standard Nozzle, With Air Volume Adjustment

    Resin Air Duster, Standard Nozzle, With Air Volume Adjustment

    TRUSCO NAKAYAMA

    [Features]· Air duster gun with built-in air adjustment function in the main body.· Made of polyacetal, and approximately 30% lighter than conventional air dusters.· Air mounting port is a 2-way top-bottom type. (Flow cannot be adjusted if mounting from the top)[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 24 2
    From: ₹ 2,461.45
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA, Air Duster, TD-60-1R

    TRUSCO NAKAYAMA, Air Duster, TD-60-1R

    TRUSCO NAKAYAMA

    [Features]· Air duster gun with built-in air adjustment function in the main body.· Made of polyacetal, and approximately 30% lighter than conventional air dusters.· The air mounting port allows installation from both above and below. (Flow cannot be adjusted if mounting from the top)[Applications]· General dust work.

    Product Type Max Operating Pressure(Mpa) Nozzle Length(mm) Nozzle Diameter(mm)
    Air Duster (Resin Body) 1 100 2
    From: ₹ 2,867.84
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more

Loading...

Related Categories to Air Dusters