(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
URYUSEISAKU
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
·It is a tool for tapping work.
·The double button type makes it easy to switch between left and right rotation.
[Applications]
·For tap processing work of metal and woodwork.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Tapper | 6.5 ~ 8 | 6.5 ~ 8 | Forward and Reverse Rotation | 0.6 | 400 (forward rotation), 750 (Reversal rotation) ~ 1500 |
From: ₹ 45,976.20 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINANOKIHAN
This is a compact, lightweight, and heavy-duty type.
For any drilling work.
There are 2 types.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Drill | 10 | 10 | - | 0.6 ~ 0.62 | - |
From: ₹ 16,794.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SPAIR
[Features]
· A lighter, smaller size than electric drills of the same performance capabilities.
· Compact design weighs about half of an electric drill.
· With silencer.
[Applications]
· For general hole drilling work.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Drill | 10 | 10 | - | 0.62 | - |
From: ₹ 20,194.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIPPONPNEUMATIC
[Features]
· Non-reversible.
· Small, lightweight, and powerfully designed, widely used for drilling various holes.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
- | - | 6.5 | - | 0.6 | 2800 |
From: ₹ 31,467.84 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINANO, Air Drill, With Forward and Reverse Rotation Mechanism
SHINANOKIHAN
[Features]
·Compact, lightweight, and powerful type.
·Forward and reverse rotation type for tapping work.
[Applications]
·For any drilling work.
·Grinding of old automotive sheet metal panels and spot welds.
·For drilling metal and woodwork.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Drill | 10 ~ 13 | 10 ~ 13 | Forward and Reverse Rotation | 0.6 | - |
From: ₹ 18,950.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Lightweight and highly flexible with high abrasion resistance.
· The hose is unlikely to catch on anything as it is slippery.
· It is resistant against sparks (spatter) and has excellent durability.
· Excellent resistance to cold makes work possible with security even in winter, without hardening.
[Applications]
· Hand-held hose for air grinders, impact wrenches, air drivers, etc.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Tapper | - | - | - | 1.5 | - |
From: ₹ 1,800.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
URYUSEISAKU
[Features]
· This is a tool, small, lightweight, and powerful, which is used for drilling various holes.
[Applications]
· For drilling various holes.
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Drill | 8 ~ 13 | 8 ~ 13 | - | 0.6 | 1500 ~ 2900 |
From: ₹ 28,973.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Capable of quickly drilling various small diameter holes. Compact, lightweight adjustment valve & silencer included for comfortable working. With Silencer Device / Rear Exhaust
Product Type | Chuck capacity(mm) | Drilling Capacity(mm) | Turning Mechanism | Operating Air Pressure(Mpa) | Number of load-free rotations(min-1) |
---|---|---|---|---|---|
Air Drill | 10 | 10 | - | 0.6 | 1500 |
From: ₹ 32,664.20 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Chuck capacity(mm) |
Drilling Capacity(mm) |
Turning Mechanism |
Operating Air Pressure(Mpa) |
Number of load-free rotations(min-1) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | URYUSEISAKU | SHINANOKIHAN | SPAIR | NIPPONPNEUMATIC | SHINANOKIHAN | TRUSCO NAKAYAMA | URYUSEISAKU | VESSEL |
Product Series | SHINANO, Air Drill, With Forward and Reverse Rotation Mechanism | |||||||
From | ₹ 45,976.20 | ₹ 16,794.31 | ₹ 20,194.44 | ₹ 31,467.84 | ₹ 18,950.73 | ₹ 1,800.02 | ₹ 28,973.58 | ₹ 32,664.20 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more |
Product Type | Air Tapper | Air Drill | Air Drill | - | Air Drill | Air Tapper | Air Drill | Air Drill |
Chuck capacity(mm) | 6.5 ~ 8 | 10 | 10 | - | 10 ~ 13 | - | 8 ~ 13 | 10 |
Drilling Capacity(mm) | 6.5 ~ 8 | 10 | 10 | 6.5 | 10 ~ 13 | - | 8 ~ 13 | 10 |
Turning Mechanism | Forward and Reverse Rotation | - | - | - | Forward and Reverse Rotation | - | - | - |
Operating Air Pressure(Mpa) | 0.6 | 0.6 ~ 0.62 | 0.62 | 0.6 | 0.6 | 1.5 | 0.6 | 0.6 |
Number of load-free rotations(min-1) | 400 (forward rotation), 750 (Reversal rotation) ~ 1500 | - | - | 2800 | - | - | 1500 ~ 2900 | 1500 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy